Publikovat produkty
Mira Galena Slate with Citrus Fittings
Mira Galena Slate with Citrus Fittings
Mira Galena Slate with Citrus Fittings
Mira Galena Slate with Citrus Fittings
Mira Galena Slate with Citrus Fittings
    Mira Showers

    Mira Galena Slate with Citrus Fittings

    It's not just a pretty fascia. With minimal looks and packed with technology, it combines stunning style and great performance.
    Specifikace
    • Control type: Thermostatic SMA Phased shutdown flushes hot water from the tank to make it safe for the next user Factory set to safe maximum temperature at 48°C Supply Voltage: 230v + 10% Supply rating 45 amp Terminal block connections: Maximum 16mm2 Water entry points: Left (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: Brass inlet connector. 15mm compression fitting Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (70 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Separate temperature and flow controls Five spray 11cm showerhead with rub clean nozzles Energy Efficiency Class A
    Technická specifikace
    • Jedinečná ref. hodnotaGALENA
    • Skupina výrobkůElectric
    • Skupina produktůGalena
    • TypObjekt
    • Datum zveřejnění2021-08-10
    • Číslo vydání1
    • Výška (mm)685
    • Šířka (mm)233
    • Hloubka (mm)100
    Související
    • Hlavní materiálABS
    • Navrženo vVelká Británie
    • Vyrobeno vVelká Británie
    • Čistá hmotnost (kg)4.17
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchy
    • Klasifikace IFCElektrický spotřebič
    • Kód Uniclass 2015Pr_60_60_96_26
    • Popis Uniclass 2015Electric instantaneous shower units

    Dostupnost regionu

    Evropa
    Irsko
    Velká Británie