Publikovat produkty
Mira Go 9.5kW
Mira Go 9.5kW
Mira Go 9.5kW
Mira Go 9.5kW
Mira Go 9.5kW
Mira Go 9.5kW
    Mira Showers

    Mira Go 9.5kW

    Perfect for your contemporary bathroom, the Mira Go electric shower is designed to last up to 50% longer than similar electric showers, with its clever Mira Clearscale™ technology. This electric shower is easy to use, with separate temperature and power controls, helping you fine tune your perfect showering experience. Plus enjoy greater coverage from the large 110mm single spray showerhead.
    Specifikace
    • Control type: Pressure stabilised Supply Voltage: 230v + 10% Supply rating 40 amp Terminal block connections: Maximum 16mm2 Water entry points: Left (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: 15mm plastic stub, compression or push-fit fittings Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (7 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Separate temperature and flow controls Eco setting saves water Mira Clearscale™ technology reduces limescale by up to 50% Single spray mode showerhead with rub clean nozzles
    Technická specifikace
    • Jedinečná ref. hodnotaGO95
    • Skupina výrobkůElectric
    • Skupina produktůGo
    • TypObjekt
    • Datum zveřejnění2021-08-10
    • Číslo vydání1
    • Výška (mm)675
    • Šířka (mm)220
    • Hloubka (mm)101
    Související
    • Hlavní materiálABS
    • Navrženo vVelká Británie
    • Vyrobeno vVelká Británie
    • Čistá hmotnost (kg)2.587
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchy
    • Klasifikace IFCElektrický spotřebič
    • Kód Uniclass 2015Pr_60_60_96_26
    • Popis Uniclass 2015Electric instantaneous shower units

    Dostupnost regionu

    Evropa
    Irsko
    Velká Británie