Publikovat produkty
Mira Evoco Dual
Mira Evoco Dual
Mira Evoco Dual
Mira Evoco Dual
Mira Evoco Dual
    Mira Showers

    Mira Evoco Dual

    Beauty, built-in. Contemporary, fully-concealed mixer shower – designed for style, reliability and easy installation.

    Specifikace
    • Fully-concealed box lets you create a refined style for modern bathrooms.

      With simple activation at the press of a button and a precise temperature control dial, Mira Evoco provides intuitive, reliable performance.

      Mira Evoco’s innovative box features a dual outlet that supplies a consistent water flow to both outlets, even at low pressures.

      Enjoy quality and peace-of-mind thanks to the high-integrity sealed box design, guaranteeing long-lasting, leak-free confidence.

      The luxurious 200mm deluge showerhead is designed to maximise flow and coverage – promising your customers a more opulent showering experience.

      Double the luxury by adding the 110mm single-spray handset – with rub-clean nozzles to minimise maintenance.

      Mira MagniFlo™ technology provides consistent power to both shower outlets at the same time. For invigorating performance, even at low pressures.

      Choose overhead for drenching refreshment. Handset for precision control. Both for spectacular indulgence. Or a luxurious bath for the ultimate relaxation.

      Whichever variant you choose, it comes in one box complete with all fittings included. Featuring leak-free, push-fit installation and outlet options.

    Technická specifikace
    • Jedinečná ref. hodnotaMira-Evoco-Dual
    • Skupina výrobkůMixers
    • Skupina produktůEvoco
    • TypObjekt
    • Datum zveřejnění2023-01-11
    • Číslo vydání1
    • Výška (mm)158
    • Šířka (mm)315
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchy

    Dostupnost regionu

    Evropa
    Irsko
    Velká Británie