Publikovat produkty
Mira Sport 9.8kW
Mira Sport 9.8kW
Mira Sport 9.8kW
Mira Sport 9.8kW
Mira Sport 9.8kW
Mira Sport 9.8kW
Mira Sport 9.8kW
    Mira Showers

    Mira Sport 9.8kW

    The UK's best-selling electric shower, it's the ultimate in reliability and usability, proven to last up to 50% longer than competitors with the patented Mira Clearscale™ technology.
    Specifikace
    • Control type: Advance pressure stabilised Phased shutdown flushes hot water from the tank to make it safe for the next user Factory set to safe maximum temperature Supply Voltage: 230v + 10% Supply rating 45 amp Terminal block connections: Maximum 16mm2 Water entry points: Left (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: Brass inlet connector. 15mm compression fitting Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (70 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Separate temperature and flow control Four spray 11cm showerhead Sensi-flo™ technology helps prevent scalding if the showerhead or hose become blocked Clearscale™ and Dual Element™ reduces limescale by up to 50% Enerfy Efficiency Class A KIWA UK Approved
    Technická specifikace
    • Jedinečná ref. hodnotaSPORT98
    • Skupina výrobkůElectric
    • Skupina produktůSport
    • TypObjekt
    • Datum zveřejnění2021-08-10
    • Číslo vydání1
    • Výška (mm)677
    • Šířka (mm)215
    • Hloubka (mm)90
    Související
    • Hlavní materiálABS
    • Navrženo vVelká Británie
    • Vyrobeno vVelká Británie
    • Čistá hmotnost (kg)3.45
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchy
    • Klasifikace IFCElektrický spotřebič
    • Kód Uniclass 2015Pr_60_60_96_26
    • Popis Uniclass 2015Electric instantaneous shower units

    Dostupnost regionu

    Evropa
    Irsko
    Velká Británie