Publikovat produkty
Mira Sprint Multi-Fit 8.5kW
Mira Sprint Multi-Fit 8.5kW
Mira Sprint Multi-Fit 8.5kW
Mira Sprint Multi-Fit 8.5kW
Mira Sprint Multi-Fit 8.5kW
    Mira Showers

    Mira Sprint Multi-Fit 8.5kW

    For a hassle-free replacement electric shower, look no further than the Mira Sprint Multi-Fit™. With multiple water and cable entry points, it's designed to easily replace most electric showers and, with Mira Clearscale™ technology, your Mira Sprint will last up to 50% longer than similar electric showers. Plus, the large 110mm showerhead gives you greater coverage, and simply choose from 4 spray experiences to personalise your showering experience. Lasting and affordable, Mira Sprint Multi-Fit is perfect for replacing either a Mira or other brands of electric shower.
    Specifikace
    • Control type: Pressure stabilised Supply Voltage: 230v + 10% Supply rating 40 amp Terminal block connections: Maximum 16mm2 Water entry points: Left or right (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: 15mm plastic stub, compression or push-fit fittings Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (7 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Perfect for replacing an existing Mira or other brands of electric showers. Adjustable slide bar fits over holes left by a previous shower kit Eco setting saves water Mira Clearscale™ technology reduces limescale by up to 50% Four spray showerhead with rub clean nozzles Separate temperature and flow controls
    Technická specifikace
    • Jedinečná ref. hodnotaSPRINTMTF85
    • Skupina výrobkůElectric
    • Skupina produktůSprint
    • TypObjekt
    • Datum zveřejnění2021-08-10
    • Číslo vydání1
    • Výška (mm)675
    • Šířka (mm)225
    • Hloubka (mm)107
    Související
    • Hlavní materiálABS
    • Navrženo vVelká Británie
    • Vyrobeno vVelká Británie
    • Čistá hmotnost (kg)2.889
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchy
    • Klasifikace IFCElektrický spotřebič
    • Kód Uniclass 2015Pr_60_60_96_26
    • Popis Uniclass 2015Electric instantaneous shower units

    Dostupnost regionu

    Evropa
    Irsko
    Velká Británie