Publikovat produkty
React Basin Monobloc
React Basin Monobloc
React Basin Monobloc
    Mira Showers

    React Basin Monobloc

    Easy to fit, with a universal design. Mira React Monobloc tap can work across any bathroom providing enhanced performance and understated style.
    Specifikace
    • Flexi tails are included for easy installation

      Waste Included - Everything required for installation is supplied, including the waste.

      The robust brass construction ensures durability

      The simple, easy to use lever handle with hot and cold indicators ensure that it is easy to use

      Style-matched to the Mira React showering range

      Sustainable Flow Aerators enhance the feel of the water, ensuring a richer performance

    Technická specifikace
    • Jedinečná ref. hodnotareact-basin-monobloc
    • Skupina výrobkůTaps
    • Skupina produktůReact
    • TypObjekt
    • Datum zveřejnění2023-03-01
    • Číslo vydání1
    • Výška (mm)8
    • Šířka (mm)19
    • Hloubka (mm)26
    Související
    • Hlavní materiálChrom
    Klasifikace
    • Kategorie BIMobjectSanita - Vodovodní baterie

    Dostupnost regionu

    Evropa
    Irsko
    Velká Británie