Publikovat produkty
K-40TD00R10-RF Mach® WAVE DC 1.6 gpf toilet flushometer retrofit
Kohler

K-40TD00R10-RF Mach® WAVE DC 1.6 gpf toilet flushometer retrofit

WAVE technology offers hygienic touchless operation on command. Activating only when a hand is waved directly over the flushometer, the sensor eliminates random flushing that can be frightening for children. And by removing false actuations, WAVE technology provides even greater water savings.

Features

  • 1.6 gpf (6.0 lpf).
  • Activation distance is factory-set.
  • Chloramine and chlorine resistance on all rubber components exposed to waterway.
  • Engineered for optimal performance with KOHLER® commercial fixtures.
  • 125-micron filter protects internal components.
  • No external flush volume adjustment ensures water conservation.
  • 24-hour automatic sentinel flush keeps trapway fresh.
  • Mechanical override enables flushometer to be used manually even during a power outage.
  • Includes 1.5V AA alkaline batteries.
  • Less stop valve and tailpiece.

Material 

  • Brass construction with durable Polished Chrome finish.

Technology 

  • Flushometer activates when hand is waved over electronic infrared WAVE sensor.
  • Patented piston technology for superior flush volume accuracy.

Installation 

  • Intended for toilet installations with 1-1/2" (38 mm) top spud coupling connection.
Technická specifikace
  • Jedinečná ref. hodnotaKohler-K-40TD00R10-RF
  • Skupina výrobkůFlushometer
  • Skupina produktůMach™ WAVE
  • TypObjekt
  • Datum zveřejnění2021-05-31
  • Číslo vydání1
  • Výška (palce)8.06
  • Šířka (palce)3.21
  • Hloubka (palce)2.53
Související
  • Hlavní materiálMosaz
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectInstalace - Ventily
  • Kód Uniclass 2015Pr_40_20_93
  • Popis Uniclass 2015Urinal and WC fittings
  • Kód CSI MasterFormat 201422 42 43
  • Název CSI MasterFormat 2014Flushometers
  • Číslo OmniClass23-27 31 00
  • Název OmniClassValves

Dostupnost regionu

Severní Amerika
Kanada
Mexiko
Spojené státy americké