Lapitec® is a sintered stone, an innovative material produced in the form of a large size slab using an exclusive patented technology, which can be applied both indoors and outdoors. Lapitec® sintered stone is resistant to wear, atmospheric agents, exposure to sunlight (UV), heat, frost and water absorption.
The different surface finishes of Lapitec® make it suitable for use both for floors and walls. (see classification according standards DIN 51130, DIN 51097, UNI EN 14231)
Lapitec® is compatible with a wide range of adhesives and fixing systems that allow it to be installed on various types of supports and substrates; it can be used without limitations in different situations, even particularly harsh ones (humid environments, saline atmospheres, presence of aggressive pollutants etc.).