Publikovat produkty
570-75 Standard

570-75 Standard

Lawler’s Model 570® technologically advanced under-the-counter valve delivers safe, tempered water at the point-of-use. Model 570® is easy to install, economically priced, and offers a range of temperature settings from full cold to 115°F. Model 570® can be installed with or without cabinets, is resistant to tampering, and protects against scalding and chilling.
Technická specifikace
  • Jedinečná ref. hodnota570-75-standard
  • Skupina výrobkůPoint of use
  • Skupina produktů570-75 Standard
  • TypObjekt
  • Datum zveřejnění2025-03-21
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectInstalace - Ventily
  • Kód Uniclass 2015Pr_65_54_40_16
  • Popis Uniclass 2015Control valves
  • Kód CSI MasterFormat 201423 09 13.33
  • Název CSI MasterFormat 2014Control Valves
  • Číslo OmniClass23-39 21 13
  • Název OmniClassWaterflow Controls