Publikovat produkty
Manifold Cabinet UNI 550 L
LK

Manifold Cabinet UNI 550 L

LK Universal pipes, PEX and PAL, can be used for both radiator and floor heating as well as tap water and cooling. The Universal system has been tested and approved in accordance with the market's toughest regulations and test methods, namely the building regulations of the Swedish Board of Housing, Building and Planning, the Nordtest method and continuous hygienic tests according to the European standard EN 21003. The universal system contains a wide range of pipes, installation components, installation cabinets, manifolds, fittings, and valves. In many cases, we can offer prefabricated solutions to facilitate your installation work.
Specifikace
  • The cabinets are manufactured from powder coat painted sheet steel, colour white RAL 9016. All cabinets are NT VVS 129 approved. LK Manifold cabinet UNI can be recessed into a wall; use LK Frame/hatch UNI INB for this type of installation. LK Manifold cabinet UNI can also be mounted onto wall; use LK Frame/hatch UNI UTV for this type of installation together with LK Base UNI. When LK Manifold Cabinet UNI 550 is installed in a ceiling, use LK Frame/hatch UNI 550 TAK. NOTE! The manifold cabinet, frame/hatch and base are separate items and must be ordered individually. The cabinet is intended for 2 pcs LK Manifolds with max number of outlets as shown in table. The brackets for the manifolds are supplied in the cabinet. The brackets are easily repositioned to connect pipes from below or above. A complete LK Drainage bend is supplied for passage through a wall with a leakage indicator from the manifold cabinet. A protective bag for covering the cabinet during construction period is included. NOTE! In cases were a feed pipe is drawn inside the cabinet, the maximum number of outlets may be reduced. To maximize the number of outlets in the manifold cabinet the cold tap water pipe should be placed on the left side in the cabinet and serve the lower manifold. The hot tapwater pipe should be placed on the right side and connected to the upper manifold.
Technická specifikace
  • Jedinečná ref. hodnota1875827
  • Skupina výrobkůLK Universal
  • Skupina produktůCabinets
  • TypObjekt
  • Datum zveřejnění2019-02-26
  • Číslo vydání1
  • Výška (mm)550
  • Šířka (mm)550
  • Hloubka (mm)120
Související
  • Hlavní materiálKov
  • Vedlejší materiálPolyester
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
  • Čistá hmotnost (kg)7
Klasifikace
  • Kategorie objektu BIMHVAC - Ovládací panely
  • Klasifikace IFCVybavení nábytkem
  • Název UNSPSCDoors for heating equipment
  • Kód UNSPSC40101832
  • Kód Uniclass 2015Ss_60_40_37
  • Popis Uniclass 2015Heating systems
  • Číslo OmniClass23-33 15 00
  • Název OmniClassHVAC Heating Units

Dostupnost regionu

Evropa Asie Severní Amerika Afrika Jižní Amerika Oceánie
Ålandy
Afghánistán
Anguilla
Alžírsko
Argentina
Americká Samoa
Albánie
Arménie
Antigua a Barbuda
Angola
Bolívie
Austrálie
Andorra
Ázerbájdžán
Aruba
Benin
Brazílie
Cookovy ostrovy
Belgie
Bahrain
Bahamy
Botswana
Chile
Federativní státy Mikronésie
Bělorusko
Bangladéš
Barbados
Burkina Faso
Ekvádor
Fidži
Bosna a Hercegovina
Bhútán
Belize
Burundi
Falklandy (Malvíny)
Francouzská Polynésie
Bulharsko
Britské indickoocenánské území
Bermudské ostrovy
Čad
Francouzská Guyana
Guam
Černá Hora
Brunej
Britské Panenské ostrovy
Demokratická republika Kongo
Guyana
Kiribati
Česká republika
Čína
Curaçao
Džibuti
Kolumbie
Marshallovy ostrovy
Chorvatsko
Filipíny
Dominika
Egypt
Paraguay
Nauru
Dánsko
Gruzie
Dominikánská republika
Eritrea
Peru
Niue
Estonsko
Hongkong
Gaudeloupe
Etiopie
Surinam
Nová Kaledonie
Faerské ostrovy
Indie
Grenada
Gabon
Uruguay
Nový Zéland
Finsko
Indonésie
Grónsko
Gambie
Venezuela
ostrov Norfolk
Francie
Irák
Guatemala
Ghana
Palau
Gibraltar
Írán
Haiti
Guinea
Papua-Nová Guinea
Guernsey
Izrael
Honduras
Guinea Bissau
Pitcairnovy ostrovy
Irsko
Japonsko
Jamajka
Jihoafrická republika
Šalamounovy ostrovy
Island
Jemen
Kajmanské ostrovy
Jižní Súdán
Samoa
Itálie
Jordánsko
Kanada
Kamerun
Severní Mariany
Jan Mayen
Kambodža
Karibské Nizozemsko
Kapverdy
Tokelau
Jersey
Katar
Kostarika
Keňa
Tonga
Kypr
Kazachstán
Kuba
Komorské ostrovy
Tuvalu
Lichtenštejnsko
Kokosové ostrovy
Martinik
Kongo
United States Minor Outlying Islands
Litva
Korejská lidově demokratická republika
Mexiko
Lesotho
Vanuatu
Lotyšsko
Korejská republika
Montserrat
Libérie
Východní Timor
Lucembursko
Kuvajt
Nikaragua
Lybie
Wallis a Futuna
Maďarsko
Kyrgyzstán
ostrovy Turks a Caicos
Madagaskar
Malta
Laos
Panama
Malawi
Moldavsko
Libanon
Pannenske Ostrovy
Mali
Monako
Macao
Portoriko
Maroko
Německo
Malajsie
Saint-Pierre a Miquelon
Mauricius
Nizozemsko
Maledivy
Salvador
Mauritánie
Norsko
Mongolsko
Spojené státy americké
Mayotte
ostrov Man
Myanmar (Barma)
Svatá Lucie
Mosambik
Polsko
Nepál
Svatý Bartoloměj
Namibie
Portugalsko
Omán
Svatý Kryštof a Nevis
Niger
Rakousko
Pákistán
Svatý Martin
Nigérie
Řecko
Palestinská území
Svatý Martin
Pobřeží slonoviny
Rumunsko
Saúdská Arábie
Svatý Vincenc a Grenadiny
Réunion
San Marino
Singapur
Trinidad a Tobago
Rovníková Guinea
Severní Makedonie
Spojené arabské emiráty
Rwanda
Slovensko
Šrí Lanka
Senegal
Slovinsko
Sýrie
Seychely
Španělsko
Tádžikistán
Sierra Leone
Srbsko
Tchaj-wan
Somálsko
Švédsko
Thajsko
Středoafrická republika
Švýcarsko
Turecko
Súdán
Ukrajina
Turkmenistán
Svatá Helena
Vatikán
Uzbekistán
Svatý Tomáš a Princův ostrov
Velká Británie
Vánoční ostrov
Svazijsko
Vietnam
Tanzánie
Togo
Tunisko
Uganda
Zambie
Západní Sahara
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App pro Revit

Načtěte rodiny přímo do svého modelu Revit jedním kliknutím

Získejte místo pro snadnější přístup k novým objektům, ukládejte své rodiny Revit a spolupracujte se svým týmem.

  • ZaškrtnutíPracujte přímo s objekty BIM vedle Revitu
  • Zaškrtnutí 2 GB cloudové úložiště – ukládejte svůj obsah Revitu
  • Zaškrtnutí Získejte posouzení životního cyklu (A1–A3) uhlíku zabudovaného přímo z Revitu