Publikovat produkty
Shunt Cabinet VS2 800-95
LK

Shunt Cabinet VS2 800-95

LK Underfloor Heating is the perfect choice for new builds and renovation. We offer complete solutions for outdoor rooms, single rooms, and renovation requiring a low installation height. We have developed and refined our underfloor heating system to make it even more comfortable, safe and economical with minimum environmental impact, as well as easy to install.
Specifikace
  • LK Shunt Cabinet VS2 is designed for use where there is a requirement to conceal LK Manifold Shunt VS2 and LK Manifold RF. NOTE: LK Manifold Shunt VS2 should be installed on the right-hand side of the cabinet. The cabinet has a dense base with rubber pipe grommets. The cabinet base is provided with a drainage opening which allows any water leakage to be drained to a location which can be inspected. The cabinet is manufactured from 1 mm powder-coated sheet steel, RAL 9016. The cabinet is designed for installation built into a wall or surface-mounted on a wall. When building in the cabinet, the minimum stud thickness is 95 mm. The cabinet must be supplemented with a frame/hatch. There are two types of frame/hatch, depending on whether the cabinet is built into or surface-mounted on an inner wall. When surface-mounted, the cabinet must also be supplemented with a base in order to conceal pipes between the cabinet and the floor. LK Shunt Cabinet VS2 is supplied with pipe grommets, a bellow sleeve for drainage, a 1.5-metre conduit for drainage, drainage elbow with outlet plate, cable grommets for room control, spray guard and installation instructions. The back of the cabinet is provided with four prefitted M8 nuts which can be used for attachment to the LK Cabinet Stand when the cabinet has to be installed before a concrete base is cast.
Technická specifikace
  • Jedinečná ref. hodnota2435361
  • Skupina výrobkůLK Floor Heating
  • Skupina produktůCabinets
  • TypObjekt
  • Datum zveřejnění2018-05-22
  • Číslo vydání1
  • Výška (mm)710
  • Šířka (mm)800
  • Hloubka (mm)95
Související
  • Hlavní materiálKov
  • Vedlejší materiálPolyester
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
  • Čistá hmotnost (kg)10.7
Klasifikace
  • Kategorie objektu BIMHVAC - Ovládací panely
  • Klasifikace IFCVybavení nábytkem
  • Název UNSPSCDoors for heating equipment
  • Kód UNSPSC40101832
  • Kód Uniclass 2015Ss_60_40_37
  • Popis Uniclass 2015Heating systems
  • Číslo OmniClass23-33 15 00
  • Název OmniClassHVAC Heating Units

Dostupnost regionu

Evropa Asie Severní Amerika Afrika Jižní Amerika Oceánie
Ålandy
Afghánistán
Anguilla
Alžírsko
Argentina
Americká Samoa
Albánie
Arménie
Antigua a Barbuda
Angola
Bolívie
Austrálie
Andorra
Ázerbájdžán
Aruba
Benin
Brazílie
Cookovy ostrovy
Belgie
Bahrain
Bahamy
Botswana
Chile
Federativní státy Mikronésie
Bělorusko
Bangladéš
Barbados
Burkina Faso
Ekvádor
Fidži
Bosna a Hercegovina
Bhútán
Belize
Burundi
Falklandy (Malvíny)
Francouzská Polynésie
Bulharsko
Britské indickoocenánské území
Bermudské ostrovy
Čad
Francouzská Guyana
Guam
Černá Hora
Brunej
Britské Panenské ostrovy
Demokratická republika Kongo
Guyana
Kiribati
Česká republika
Čína
Curaçao
Džibuti
Kolumbie
Marshallovy ostrovy
Chorvatsko
Filipíny
Dominika
Egypt
Paraguay
Nauru
Dánsko
Gruzie
Dominikánská republika
Eritrea
Peru
Niue
Estonsko
Hongkong
Gaudeloupe
Etiopie
Surinam
Nová Kaledonie
Faerské ostrovy
Indie
Grenada
Gabon
Uruguay
Nový Zéland
Finsko
Indonésie
Grónsko
Gambie
Venezuela
ostrov Norfolk
Francie
Irák
Guatemala
Ghana
Palau
Gibraltar
Írán
Haiti
Guinea
Papua-Nová Guinea
Guernsey
Izrael
Honduras
Guinea Bissau
Pitcairnovy ostrovy
Irsko
Japonsko
Jamajka
Jihoafrická republika
Šalamounovy ostrovy
Island
Jemen
Kajmanské ostrovy
Jižní Súdán
Samoa
Itálie
Jordánsko
Kanada
Kamerun
Severní Mariany
Jan Mayen
Kambodža
Karibské Nizozemsko
Kapverdy
Tokelau
Jersey
Katar
Kostarika
Keňa
Tonga
Kypr
Kazachstán
Kuba
Komorské ostrovy
Tuvalu
Lichtenštejnsko
Kokosové ostrovy
Martinik
Kongo
United States Minor Outlying Islands
Litva
Korejská lidově demokratická republika
Mexiko
Lesotho
Vanuatu
Lotyšsko
Korejská republika
Montserrat
Libérie
Východní Timor
Lucembursko
Kuvajt
Nikaragua
Lybie
Wallis a Futuna
Maďarsko
Kyrgyzstán
ostrovy Turks a Caicos
Madagaskar
Malta
Laos
Panama
Malawi
Moldavsko
Libanon
Pannenske Ostrovy
Mali
Monako
Macao
Portoriko
Maroko
Německo
Malajsie
Saint-Pierre a Miquelon
Mauricius
Nizozemsko
Maledivy
Salvador
Mauritánie
Norsko
Mongolsko
Spojené státy americké
Mayotte
ostrov Man
Myanmar (Barma)
Svatá Lucie
Mosambik
Polsko
Nepál
Svatý Bartoloměj
Namibie
Portugalsko
Omán
Svatý Kryštof a Nevis
Niger
Rakousko
Pákistán
Svatý Martin
Nigérie
Řecko
Palestinská území
Svatý Martin
Pobřeží slonoviny
Rumunsko
Saúdská Arábie
Svatý Vincenc a Grenadiny
Réunion
San Marino
Singapur
Trinidad a Tobago
Rovníková Guinea
Severní Makedonie
Spojené arabské emiráty
Rwanda
Slovensko
Šrí Lanka
Senegal
Slovinsko
Sýrie
Seychely
Španělsko
Tádžikistán
Sierra Leone
Srbsko
Tchaj-wan
Somálsko
Švédsko
Thajsko
Středoafrická republika
Švýcarsko
Turecko
Súdán
Ukrajina
Turkmenistán
Svatá Helena
Vatikán
Uzbekistán
Svatý Tomáš a Princův ostrov
Velká Británie
Vánoční ostrov
Svazijsko
Vietnam
Tanzánie
Togo
Tunisko
Uganda
Zambie
Západní Sahara
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App pro Revit

Načtěte rodiny přímo do svého modelu Revit jedním kliknutím

Získejte místo pro snadnější přístup k novým objektům, ukládejte své rodiny Revit a spolupracujte se svým týmem.

  • ZaškrtnutíPracujte přímo s objekty BIM vedle Revitu
  • Zaškrtnutí 2 GB cloudové úložiště – ukládejte svůj obsah Revitu
  • Zaškrtnutí Získejte posouzení životního cyklu (A1–A3) uhlíku zabudovaného přímo z Revitu