Publikovat produkty
Safety Fences Stepped Dock
Safety Fences Stepped Dock

    Safety Fences Stepped Dock

    The new Loading Systems safety handrails stepped dock provide optimal protection inside your stepped dock.

    The new handrails for stepped dock are specially designed to increase safety around stepped docks, making it possible to dock with closed truck doors. The handrails block the full length of the gaps on both sides of the dock leveller, this prevents injury caused by misstepping.

    Another benefit of the handrails is the truck door holders, these fixate the truck doors and keep them from spontaneously closing causing injury or damage. The truck door holders have a 700mm length working range making them suitable for large and small trucks.

    The mounting plate on the handrails eases operation of the control panel. In this way the control box can be mounted on the handrails instead of on the wall speeding up the loading and unloading process.

    Specifikace
    • Materials

      The handrails are made out of galvanized steel and powder coated in safety yellow (RAL 1023). The truck door holders contain black plastic strips on the insides preventing damage on the truck doors. Also the door holders slide over plastic film tape ensuring low friction. The tubes are being sealed with black plastic caps.

      Dimensions

      Length (mm)Width (mm)Height (mm)Weight per pair
      1060660110099 kg


      No rights may be derived from the BIM models.

    Technická specifikace
    • Jedinečná ref. hodnotasafety-fences-stepped-dock
    • Skupina výrobkůLoading bay accessories
    • Skupina produktůAll
    • TypObjekt
    • Datum zveřejnění2022-11-18
    • Číslo vydání1
    Související
    • Hlavní materiálOcel galvanizovaná
    • Vedlejší materiálPowder Coatings
    • Navrženo vNizozemsko
    • Vyrobeno vNizozemsko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Fences & Traffic Security
    • Klasifikace IFCZábradlí
    • Název UNSPSCMetal fencing
    • Kód UNSPSC30152001
    • Kód CSI MasterFormat 201432 31 00
    • Název CSI MasterFormat 2014Fences and Gates
    • Číslo OmniClass23-11 25 19
    • Název OmniClassFences

    Dostupnost regionu

    Evropa Asie Afrika Jižní Amerika Oceánie Severní Amerika