Publikovat produkty
StandUp CIRCLE Mat
StandUp CIRCLE Mat
StandUp CIRCLE Mat
StandUp CIRCLE Mat
StandUp CIRCLE Mat
StandUp CIRCLE Mat
    MATTING

    StandUp CIRCLE Mat

    StandUp CIRCLE is a PVC-free ergonomic, high quality and durable standing mat with a thick and soft core. Textile top in recycled PET. The surface layer is durable and dirtresistant. Underside made of polyurethane.

    • Eyelet for suspension.
    • Bevelled edge.
    • Phthalate-free.
    • Eyelet for hanging.

    CRICLE is a small and neat standing mat designed to work especially well with height-adjustable standing desks. With an extra thick and soft core, for good load ergonomics during standing work, it makes the mat both cushioning and very relieving. With a stylish textile-like surface made of recycled PET and in several discreet colors. The mat is ideal for standing desks in offices, receptions, shops and the home office.

    Design Peter Mattisson.

    Specifikace
    • Material: Top recycled PET fiber, bottom and core foamed polyurethane (PU)

      Width: 770 mm

      Depth: 530 mm

      Thickness: 20 mm

    Technická specifikace
    • Jedinečná ref. hodnotaStandup_circle-mat
    • Skupina výrobkůStandUp
    • Skupina produktůMat
    • TypSestavit (několik objektů)
    • Datum zveřejnění2020-04-21
    • Číslo vydání1
    • Šířka (mm)770
    • Hloubka (mm)530
    Související
    • Hlavní materiálTkanina
    • Navrženo vŠvédsko
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectNábytek - Nábytek
    • Klasifikace IFCFloor
    • Kód Uniclass 2015Pr_35_57_11_47
    • Popis Uniclass 2015Loose-laid fatigue matting

    Dostupnost regionu

    Evropa
    Dánsko
    Finsko
    Island
    Norsko
    Švédsko