Publikovat produkty
StandUp CORK Mat
MATTING

StandUp CORK Mat

StandUp CORK is the natural choice. A PVC-free, phthalate-free, vegan premium standing mat with extra high quality, comfort and design. The carpet has a surface layer of real cork for a natural feel, nice patina and softness. StandUp CORK is comfortable to stand on both with and without shoes.

The brushed metal eyelet makes it easy to hang the mat when cleaning or when not in use. The mat has chamfered edges that reduce the risk of tripping.

Cork is a sustainable and recyclable natural material and cork oak forests promote biodiversity. The bark is carefully peeled off the tree and then regrown. As cork is a natural, living material, the product may vary slightly in color and shape.

No animal products have been used in its manufacture.


Specifikace
  • Material: Cork, polyurethane (PUR), PU leather, brushed metal

      Width: 770 mm

      Thickness: 22 mm

      Depth: 530 mm


    Technická specifikace
    • Jedinečná ref. hodnotaStandup_cork-mat
    • Skupina výrobkůStandUp
    • Skupina produktůMat
    • TypSestavit (několik objektů)
    • Datum zveřejnění2020-04-21
    • Číslo vydání1
    • Výška (mm)22
    • Šířka (mm)770
    • Hloubka (mm)530
    Související
    • Hlavní materiálKorek
    • Vedlejší materiál1C Polyuretan
    • Navrženo vŠvédsko
    • Vyrobeno vČína
    Klasifikace
    • Kategorie BIMobjectNábytek - Nábytek

    Dostupnost regionu

    Evropa
    Dánsko
    Finsko
    Island
    Norsko
    Švédsko