Publikovat produkty
StandUp AIR standing mat
StandUp AIR standing mat
StandUp AIR standing mat
StandUp AIR standing mat
StandUp AIR standing mat
    MATTING

    StandUp AIR standing mat

    StandUp AIR is an ergonomic, high quality standing mat with an extra thick and soft core with anti-static properties. Extra durable nitrile rubber coating.

    AIR has an extra thick and soft core for good load ergonomics for standing work. The mat is both cushioning and highly relieving. The stylishly patterned outer layer is made of nitrile rubber, making it extra durable and hard-wearing. The AIR is suitable for standing desks in offices, receptions and shops. AIR is also electrically conductive.

    The smaller size of the AIR has an eyelet for hanging.

    Specifikace
    • Material: Nitrile rubber, foamed nitrile rubber (phthalate-free)

      Width: 770 mm and 990 mm

      Depth: 530 mm

      Thickness: 19 mm

      Colourr: Black

    Technická specifikace
    • Jedinečná ref. hodnotastandup-air-standing-mat
    • Skupina výrobkůStandUp
    • Skupina produktůMat
    • TypSestavit (několik objektů)
    • Datum zveřejnění2024-04-22
    • Číslo vydání1
    • Výška (mm)19
    • Šířka (mm)770
    • Hloubka (mm)530
    Související
    • Hlavní materiálGuma
    • Navrženo vŠvédsko
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectNábytek - Nábytek
    • Kód Uniclass 2015Pr_35_57_11_47
    • Popis Uniclass 2015Loose-laid fatigue matting

    Dostupnost regionu

    Evropa
    Dánsko
    Finsko
    Island
    Norsko
    Švédsko