Publikovat produkty
Linear Slot Return Diffuser - Concealed Mount 25/32" Border - Model 6600R Series
METALAIRE

Linear Slot Return Diffuser - Concealed Mount 25/32" Border - Model 6600R Series

Supply / Return Linear Slot Diffusers w/ Integral Volume / Directional Pattern Controllers
The 6600 series aluminum linear slot diffusers are an excellent choice for continuous linear applications, providing a clean appearance and easy installation.
Base models in the 6600 series vary by slot width and include: 6650(1/2" slot), 6675(3/4" slot), 6610(1" slot) and the 6615 (1-1/2" slot). A wide range of frame and border styles are available for different ceilings and installations.Return units without pattern controllers (6600R) and mitered corner models (6600MC) round out the offering.

  • Available in 1 to 8 slots with 1/2", 3/4", or 1" slot width. 1-1/2" slot width is available in 1 to 4 slots.
  • Units are available in a single section up to 8'. This feature gives a clean appearance and makes installation easier with fewer joints to line up
  • Pattern controllers on supply units are aluminum and are adjustable from the face of the diffuser and can be set to adjust volume or throw direction from vertical to horizontal
  • Available for T-bar Lay-in, surface mount, narrow tee, dropped face, concealed spline, or concealed spline/plaster frame
  • Available Universal Plenum (UP) can be provided for all 6600 Series.
  • The 6600 series is an excellent selection for variable volume systems supplying a tight horizontal pattern from maximum to minimum throws
  • The 6600R is designed for return applications. The unit is supplied without pattern controllers to reduce pressure and noise
Specifikace
  • 6650 - 1/2" slot width
    6675 - 3/4" slot width
    6610 - 1" slot width
    6615 - 1-1/2" slot width

    20 White / Black
    21 Clear Anodize
    28 Custom Color (color match required)

Technická specifikace
  • Jedinečná ref. hodnota6600R-LSD-Concealed-Return-25-32-Border
  • Skupina výrobkůGrilles, Registers & Diffusers
  • Skupina produktůLinear Diffusers & Grilles
  • TypObjekt
  • Datum zveřejnění2020-02-28
  • Číslo vydání1
Související
  • Hlavní materiálOcel
  • Vedlejší materiálHliník
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectHVAC - Potrubní systémy
  • Klasifikace IFCSvorkovnice pro vzduch
  • Název UNSPSCAir diffusers
  • Kód UNSPSC40101505
  • Kód Uniclass 2015Pr_70_65_04_02
  • Popis Uniclass 2015Air diffusers
  • Kód CSI MasterFormat 201423 37 13
  • Název CSI MasterFormat 2014Diffusers, Registers, and Grilles
  • Číslo OmniClass23-33 49 11 11
  • Název OmniClassCeiling Ventilation Diffusers
  • Kód CSI UniFormat IID30
  • Název CSI UniFormat IIHVAC

Dostupnost regionu

Severní Amerika
Kanada
Mexiko
Spojené státy americké