Publikovat produkty
Bypass Terminal Unit - BP-600
METALAIRE

Bypass Terminal Unit - BP-600

The Metalaire BP-600 Bypass Air Terminals are used to achieve variable air volume delivery of conditioned air to a space or zone where constant volume air handlers exist. Variable air volume control is achieved by directing air flow either to the space or to a bypass port in direct response to a signal from the room thermostat.  A locking quadrant on the inlet balancing damper determines the total air flow through the box.

  • Capacities ranging from 200-4,000 CFM in 6 sizes
  • Damper assembly includes a galvanized single ½” thick box damper providing superior rigidity and close off for accurate control without the use of internal linkage.
  • A constant volume of air is delivered by the air terminal, but varying amounts are delivered to the space and the bypass plenum 
  • Pneumatic, Electric, or Analog controls available
Specifikace
    • Casing constructed of 22 ga. galvanized steel
    • BP-600 available in 6 unit sizes to handle 200-4,000 CFM
    • Damper assembly includes a galvanized single ½” thick box damper providing superior rigidity and close off for accurate control without the use of internal linkage. 
    • Insulation is 1/2" thick, 1.5 lb/ft3 dual density coated fiberglass that complies with NFPA 90A, ASTM C-665, and UL-181 requirements
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • Damper rotates in a self-lubricating, long life, low friction thermoplastic bearing
    • Integral locking quadrant 
    • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
    • All BP-600 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • ½” 1.5lbs fiberglass
    • ½” 1.5lbs foil faced
    • ½” Thermopure closed cell foam

    Other options available:

    • Hanger brackets
    • Custom options


Technická specifikace
  • Jedinečná ref. hodnotaBypass-Terminal-Unit-BP-600
  • Skupina výrobkůAir Terminal Units
  • Skupina produktůSingle Duct Air Terminals
  • TypObjekt
  • Datum zveřejnění2019-04-09
  • Číslo vydání1
Související
  • Hlavní materiálOcel galvanizovaná
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectHVAC - Mechanické větrání
  • Kód Uniclass 2015Pr_65_65_24_16
  • Popis Uniclass 2015Constant volume boxes
  • Kód CSI MasterFormat 201423 36 13
  • Název CSI MasterFormat 2014Constant-Air-Volume Units
  • Číslo OmniClass23-33 41 17 11
  • Název OmniClassConstant Volume Air Terminal Units
  • Kód CSI UniFormat IID30
  • Název CSI UniFormat IIHVAC

Dostupnost regionu

Severní Amerika
Kanada
Mexiko
Spojené státy americké