Publikovat produkty
Perforated Face Ceiling Diffuser with Face Mounted Pattern Controllers - Model 7500/7500R
METALAIRE

Perforated Face Ceiling Diffuser with Face Mounted Pattern Controllers - Model 7500/7500R

The series 7500 steel supply/return perforated ceiling diffusers have a round neck and face mounted adjustable pattern controllers making this series an excellent choice for VAV applications. Pattern controllers are adjustable from vertical to horizontal discharge patterns. Matching return (7500R), aluminum (7500 AL), aluminum with steel backpan (7500 AF), and stainless steel (7500SS) models are also available in the series.

  • Series 7500 perforated supply diffusers have 4 adjustable pattern controllers mounted on the face of the diffuser.
  • Series 7500 are round neck diffusers
  • The hinged, fully removable face allows access to the pattern controllers
  • Unit can be adjusted for 1-way, 2-way opposite, 2-way corner, 3-way, and 4-way patterns. In 4-way pattern, Series 7500 provides a 360° tight horizontal circular pattern along the ceiling
  • Border type 6 can be used in surface mounting applications by adding optional T-bar plaster frame (TBPF)
  • Matching returns available: 7500R (round neck) and 7550R (square neck)
  • Also available in square neck series 7550
Specifikace
  • Models
    Supply

    7500-1 Surface Mount
    7500-1-DF Surface Mount Drop Face
    7500-1-AF Surface Mount Aluminum Face
    7500-6 T-Bar Lay-in Steel
    7500-6-AF T-Bar Lay-in Aluminum Face
    7500-6-AL T-Bar Lay-in Aluminum
    7500-8 Tegular Steel
    7500-8-AF Tegular Aluminum Face
    7500-8-AL Tegular Aluminum
    7500-9 Donn Fineline / Bolt Slot Steel
    Return
    7500R-1 Surface Mount
    7500R-1-DF Surface Mount Drop Face
    7500R-1-AF Surface Mount Aluminum Face
    7500R-6 T-Bar Lay-in Steel
    7500R-6-AF T-Bar Lay-in Aluminum Face
    7500R-6-AL T-Bar Lay-in Aluminum
    7500R-8 Tegular Steel
    7500R-8-AF Tegular Aluminum Face
    7500R-8-AL Tegular Aluminum
    7500R-9 Donn Fineline / Bolt Slot Steel

    Finish
    01 White
    02 Satin Silver
    03 Black
    22 Black Back Pan
    28 Custom Color (color match required)

Technická specifikace
  • Jedinečná ref. hodnotaPerforated-Face-Ceiling-Diffuser-7500-7500R
  • Skupina výrobkůGrilles, Registers & Diffusers
  • Skupina produktůCeiling Diffusers
  • Datum zveřejnění2020-11-10
  • Číslo vydání1
Související
  • Hlavní materiálOcel
  • Vedlejší materiálHliník
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectHVAC - Potrubní systémy
  • Klasifikace IFCSvorkovnice pro vzduch
  • Název UNSPSCAir diffusers
  • Kód UNSPSC40101505
  • Kód Uniclass 2015Pr_70_65_04_02
  • Popis Uniclass 2015Air diffusers
  • Kód CSI MasterFormat 201423 37 13
  • Název CSI MasterFormat 2014Diffusers, Registers, and Grilles
  • Číslo OmniClass23-33 49 11 11
  • Název OmniClassCeiling Ventilation Diffusers
  • Kód CSI UniFormat IID30
  • Název CSI UniFormat IIHVAC

Dostupnost regionu

Severní Amerika
Kanada
Mexiko
Spojené státy americké