Publikovat produkty
Perforated Face Ceiling Diffuser with Curved Blade Pattern Controller - Model 7600/7600R
METALAIRE

Perforated Face Ceiling Diffuser with Curved Blade Pattern Controller - Model 7600/7600R

The 7600 steel supply or return perforated ceiling diffusers are an excellent choice for VAV applications. Curved blade pattern controllers are neck mounted and are adjustable from vertical to horizontal air patterns. Matching return (7600R), and aluminum (7600 AL), aluminum face with steel backpan (7600 AF), and stainless steel (7600SS) models are also avilable in the series.

  • The 7600 perforated supply diffuser has curved blade pattern controllers mounted in the neck of the diffuser. Pattern controllers are adjustable from a horizontal to vertical discharge pattern
  • The hinged, fully removable face allows access to the pattern controllers
  • Units are available in 1, 2-way opposite, 2-way corner, 3, and 4-way patterns. The 4-way core can be set for corner or side discharge patterns
  • Border 6, T-bar Lay-in can be used in surface mounting applications by adding optional T-bar Plaster Frame (TBPF)
  • Matching returns available: 7600R (round neck)
  • The 7600 is an excellent choices for VAV applications
  • Also available in square neck series 7650
Specifikace
  • Models
    Supply

    7600-1 Surface Mount
    7600-1-DF Surface Mount Drop Face
    7600-1-AF Surface Mount Aluminum Face
    7600-6 T-Bar Lay-in Steel
    7600-6-AF T-Bar Lay-in Aluminum Face
    7600-6-AL T-Bar Lay-in Aluminum
    7600-8 Tegular Steel
    7600-8-AF Tegular Aluminum Face
    7600-8-AL Tegular Aluminum
    7600-9 Donn Fineline / Bolt Slot Steel
    Return
    7600R-1 Surface Mount
    7600R-1-DF Surface Mount Drop Face
    7600R-1-AF Surface Mount Aluminum Face
    7600R-6 T-Bar Lay-in Steel
    7600R-6-AF T-Bar Lay-in Aluminum Face
    7600R-6-AL T-Bar Lay-in Aluminum
    7600R-8 Tegular Steel
    7600R-8-AF Tegular Aluminum Face
    7600R-8-AL Tegular Aluminum
    7600R-9 Donn Fineline / Bolt Slot Steel

    Finish
    01 White
    02 Satin Silver
    03 Black
    22 Black Back Pan
    28 Custom Color (color match required)

Technická specifikace
  • Jedinečná ref. hodnotaPerforated-Face-Ceiling-Diffuser-7600-7600R
  • Skupina výrobkůGrilles, Registers & Diffusers
  • Skupina produktůCeiling Diffusers
  • Datum zveřejnění2020-11-10
  • Číslo vydání1
Související
  • Hlavní materiálOcel
  • Vedlejší materiálHliník
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectHVAC - Potrubní systémy
  • Klasifikace IFCSvorkovnice pro vzduch
  • Název UNSPSCAir diffusers
  • Kód UNSPSC40101505
  • Kód Uniclass 2015Pr_70_65_04_02
  • Popis Uniclass 2015Air diffusers
  • Kód CSI MasterFormat 201423 37 13
  • Název CSI MasterFormat 2014Diffusers, Registers, and Grilles
  • Číslo OmniClass23-33 49 11 11
  • Název OmniClassCeiling Ventilation Diffusers
  • Kód CSI UniFormat IID30
  • Název CSI UniFormat IIHVAC

Dostupnost regionu

Severní Amerika
Kanada
Mexiko
Spojené státy americké