Publikovat produkty
Universal Plenum for Architectural Linear Formation Diffuser with Concealed Mounting - Model UPI-AFLC
Universal Plenum for Architectural Linear Formation Diffuser with Concealed Mounting - Model UPI-AFLC
    METALAIRE

    Universal Plenum for Architectural Linear Formation Diffuser with Concealed Mounting - Model UPI-AFLC

    The models UP (un-insulated) and UPI (insulated) are designed to connect linear air distribution products to the ducted supply or return system.  The UP/UPI models are constructed of galvanized steel.  The standard height of the plenum is 10.5".

    • Standard insulation on UPI is ½" Internal Fiberglass with other options available:
      • External fiberglass insulation (EI) 
      • Internal closed cell foam (CC) insulation 
    • Standard inlet sizes are 6" (round) or 8", 10", 12" and 14" (oval)
    • Standard lengths available are 24", 36", 48", 60" and 72".
    • Multiple damper options available:
      • Locking quadrant damper (LQ)
      • Inlet damper (ID)
      • Remote operated damper (ROD)
      • Face-operated damper (FODR)


      Specifikace
      • Un-insulated Plenums
        UP-AFL - Un-insulated Universal Plenum for AFL Formations Linear Diffusers
        UP-AFLC - Un-insulated Universal Plenum for AFL Formations Concealed Mount Linear Diffusers
        UP-FAL - Un-insulated Universal Plenum for Formations Linear Diffusers
        UP-FALC - Un-insulated Universal Plenum for Formations Concealed Mount Linear Diffusers
        UP-2000 - Un-insulated Universal Plenum for 2000 Series Linear Bar Grilles
        UP-6600 - Un-insulated Universal Plenum for 6600 Series Linear Slot Diffusers
        UP-6675TZ - Un-insulated Universal Plenum for 6675TZ "Tech Zone" Linear Diffusers

        Insulated Plenums
        UPI-AFL - Insulated Universal Plenum for AFL Formations Linear Diffusers
        UPI-AFLC - Insulated Universal Plenum for AFL Formations Concealed Mount Linear Diffusers
        UPI-FAL - Insulated Universal Plenum for Formations Linear Diffusers
        UPI-FALC - Insulated Universal Plenum for Formations Concealed Mount Linear Diffusers
        UPI-2000 - Insulated Universal Plenum for 2000 Series Linear Bar Grilles
        UPI-6600 - Insulated Universal Plenum for 6600 Series Linear Slot Diffusers
        UPI-6675TZ - Insulated Universal Plenum for 6675TZ "Tech Zone" Linear Diffusers

      Technická specifikace
      • Jedinečná ref. hodnotaUP-UPI-AFLC-Universal-Plenum-for-Architectural-Linear-Formations-Diffuser-with-Concealed-Mounting
      • Skupina výrobkůGrilles, Registers & Diffusers
      • Skupina produktůLinear Diffusers & Grilles
      • TypObjekt
      • Datum zveřejnění2020-01-15
      • Číslo vydání1
      Související
      • Hlavní materiálOcel
      • Vedlejší materiálHliník
      • Navrženo vSpojené státy americké
      • Vyrobeno vSpojené státy americké
      Klasifikace
      • Kategorie BIMobjectHVAC - Potrubní systémy
      • Klasifikace IFCSvorkovnice pro vzduch
      • Název UNSPSCAir diffusers
      • Kód UNSPSC40101505
      • Kód Uniclass 2015Pr_70_65_04_02
      • Popis Uniclass 2015Air diffusers
      • Kód CSI MasterFormat 201423 37 13
      • Název CSI MasterFormat 2014Diffusers, Registers, and Grilles
      • Číslo OmniClass23-33 49 11 11
      • Název OmniClassCeiling Ventilation Diffusers
      • Kód CSI UniFormat IID30
      • Název CSI UniFormat IIHVAC

      Dostupnost regionu

      Severní Amerika
      Kanada
      Mexiko
      Spojené státy americké