Používáním našich služeb souhlasíte s naším použitím cookies here !

I agree
;

CFR Roof Panel for Cold Storage

Číslo položky: metl-span-metal-panel-CFR-roof-Cold-storage
Výrobce: Metl-Span
Kategorie produktu: Construction
Skupina produktu: Metal Roof Panels
Datum publikování: 2019-03-28
Číslo vydání: 1
Typ: Dokumentace (pouze informační)
Stáhnout (16)

CFR Roof Panel for Cold Storage

Metl-Span CFR Roof panel is an insulated metal standing seam roof panel and is the newest innovation in all-in-one composite roof panel design, combining durable interior and exterior faces with Metl-Span’s unmatched polyurethane core. The CFR insulated metal standing seam roof panel is a truly unique answer to many deficiencies common with more traditional roofing materials of the past.

CFR Roof Panel for Cold Storage Uses and Applications:
In new and retrofit construction, Metl-Span panels function as roofing for cooler, freezer and food processing buildings. They are ideally suited for:

•Cooler Buildings
•Freezers
•Food Processing Buildings
•Dry Goods Warehouses
•All Controlled Environment Buildings where temperature control and insulation values are critical

CFR Roof Panel for Cold Storage Design Features & Benefits: 

  • Weathertight vertical side seaming and installation savings with fewer side joints to seal
  • Factory-cut panel ends, factory notching and factory-swaged ends eliminate field work and erection costs
  • Factory-installed backer plates at the endlaps eliminate pre-drilling for
    special fasteners 
  • Installed from the top side to provide concealed clips and fasteners

CFR Roof Panel for Cold Storage

CFR Roof Panel for Cold Storage Product Specifications: 

  • Width:  30" **, 36", 42"
  • Thickness: 2", 2 1/2", 3", 4", 5", 6"
  • Length:  9'-6" to 53'-0"; contact Metl-Span for custom length availability 
  • Exterior Profile: 2" high standing seam with a Mesa profile between the seams, embossed 
  • Exterior Face: G-90 galvanized or AZ-50 aluminum-zinc coated steel in 24 and 22 Ga.; or AZ-55 aluminum-zinc coated steel with a clear acrylic coating in 24 Ga.
  • Interior Profile: Mesa, nominal 1/8" deep, embossed or unembossed 
  • Interior Face: G-90 galvanized or AZ-50 aluminum-zinc coated steel in 26, 24 and 22 Ga.
  • Joint:Concealed clip mechanically seamed single lock standing seam at the exterior side joint. The interior side joint is a single tongue-and-groove interlock.
  • Uplift Performance:  UL 90 rated, FM Approvals Standard 4471, and Florida Building Code approved. Dade County NOA. 


Materiál hlavní: Metal
Sekundární materiál:
Navrženo: United States
Vyrobeno: United States

BIMobject kategorie: Konstrukce - Střecha
IFC klasifikace: Roof
UNSPSC název: Roofing materials
UNSPSC kód: 301515
Uniclass 1.4 Kód: L522
Uniclass 1.4 Popis: Roof cladding sheets
Uniclass 2.0 Kód: SS-20-40-55
Uniclass 2.0 Popis: Metal Composite Panel Roof Covering Systems
Uniclass 2015 Kód: Ss_30_40_55
Uniclass 2015 Popis: Metal composite panel roof covering systems
NBS Reference Kód: 20-40-55
NBS Reference Popis: Metal Composite Panel Roof Covering Systems
CSI MasterFormat 2014 Code: 07 41 13
CSI MasterFormat 2014 Title: Metal Roof Panels
Číslo OmniClass: 23-13 39 27 11 11
Název OmniClass: Metal Roof Panels
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
Tento produkt je k dispozici v:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Název Hodnota
Education https://www.aecdaily.com/sc.php?node_id=1850634&tabidx=education&company=Metl-Span+&subtabidx=osp

BIMobject®