Publikovat produkty
SUPER-1500 Grease Interceptor
MIFAB

SUPER-1500 Grease Interceptor

MIFAB® SUPER-1500 gravity grease interceptor with 500 U.S. gallons of liquid holding capacity has a limited lifetime warranty and is made in the U.S.A. out of seamless, rotationally molded High Density Polyethylene with 3/8” uniform wall thickness. Interceptor is designed for above or below ground installation and includes an adjustable lid system, sample port access, internal baffle, deep seal trap covered by lid, internal air relief by-pass, stainless steel calibrated orifice plate (internal flow control), base for support and floor level installation and 4″ no hub inlet and outlet connections. Steel encased composite lids provide a water / gas tight seal and have a minimum of 20,000 LB. load capacity – in accordance with the loading requirements of AASHTO H20. The high density polyethylene material is PE 3135 from Dow 9.39 with a density of 0.939 g/cm3. The -PDI model is tested and certified to the PDI G-101 Standard, 100 GPM flow rate. For indoor/outdoor use.
Specifikace
  • Used in restaurants, kitchens, institutions, industrial facilities such as food processing and packaging plants and other types of food processing areas where fat, oil and grease (FOG) drains with the waste water. All SuperMax gravity interceptors can withstand a temperature of up to and including 180 degrees Fahrenheit.
Technická specifikace
  • Jedinečná ref. hodnotasuper-1500-grease-interceptor
  • Skupina výrobkůInterceptors
  • Skupina produktůGrease Interceptors
  • Datum zveřejnění2021-03-22
  • Číslo vydání1
Související
  • Hlavní materiálPolyethylen
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectInstalace - Instalace
  • Název UNSPSCTraps and strainers
  • Kód UNSPSC401425
  • Kód CSI MasterFormat 201446 25 23
  • Název CSI MasterFormat 2014Grease Traps
  • Číslo OmniClass23-27 37 11
  • Název OmniClassGrease Traps
  • Kód CSI UniFormat IID20
  • Název CSI UniFormat IIPLUMBING

Dostupnost regionu

Severní Amerika
Spojené státy americké