Publikovat produkty
90 Degree Chrome Posi-Temp® Tub/Shower - TS2713
Moen

90 Degree Chrome Posi-Temp® Tub/Shower - TS2713

Features

With ultra-modern styling, the 90 Degree collection is a study in minimalism. Geometric forms, squared corners and straight lines create an urban focal point for today's contemporary baths.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • lever handles make it easy to adjust the water
  • equipped with the PosiTemp® pressure-balancing control valve to help maintain water temperature in the shower
  • 6" diameter spray head rainshower for exceptional water coverage
  • full spray
  • advanced, self-pressurizing Moen Immersion™ rainshower technology channels water through the showerhead with three times more spray power than most rainshowers for a more thorough rinse
  • 7 1/4" tub spout length
  • built on the Moen M-PACT common valve system, allowing you to update the faucet style in the future without replacing any plumbing
  • complies with Americans with Disabilities Act (ADA) specifications
  • limited lifetime warranty
Technická specifikace
  • Jedinečná ref. hodnotamoen-2066
  • Skupina výrobkůMixing Faucets
  • Skupina produktů90 Degree
  • TypObjekt
  • Datum zveřejnění2017-01-18
  • Číslo vydání1
Související
  • Hlavní materiálChrom
Klasifikace
  • Kategorie BIMobjectSanita - Sprchy
  • Název UNSPSCShowers
  • Kód UNSPSC30181503
  • Kód Uniclass 2015Pr_40_20_87_76
  • Popis Uniclass 2015Shower heads
  • Kód CSI MasterFormat 201422 41 23
  • Název CSI MasterFormat 2014Residential Showers
  • Číslo OmniClass23-31 17 00
  • Název OmniClassShowers

Dostupnost regionu

Severní Amerika
Kanada
Spojené státy americké