Publikovat produkty
Rizon Chrome Posi-Temp® Tub/Shower - T2813EP
Moen

Rizon Chrome Posi-Temp® Tub/Shower - T2813EP

Features

Polished smooth with clean, horizontal lines, Rizon™ faucets and accessories demonstrate that simple sophistication is often all you need to make a bathroom complete. The updated modern style features simple edges and soft curves that work well in smaller baths or powder rooms.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • lever handles make it easy to adjust the water
  • equipped with the PosiTemp® pressure-balancing control valve to help maintain water temperature in the shower
  • 3.75" diameter spray head - this eco performance showerhead conserves water without sacrificing performance
  • full spray
  • 7" tub spout length
  • built on the Moen M-PACT common valve system, allowing you to update the faucet style in the future without replacing any plumbing
  • complies with Americans with Disabilities Act (ADA) specifications
  • meets epa WaterSense® criteria to conserve water without sacrificing performance
  • limited lifetime warranty
  • includes red and blue markings
Technická specifikace
  • Jedinečná ref. hodnotamoen-2069
  • Skupina výrobkůMixing Faucets
  • Skupina produktůRizon
  • TypObjekt
  • Datum zveřejnění2017-01-18
  • Číslo vydání1
Související
  • Hlavní materiálChrom
Klasifikace
  • Kategorie BIMobjectSanita - Sprchy
  • Název UNSPSCShowers
  • Kód UNSPSC30181503
  • Kód Uniclass 2015Pr_40_20_87_76
  • Popis Uniclass 2015Shower heads
  • Kód CSI MasterFormat 201422 41 23
  • Název CSI MasterFormat 2014Residential Showers
  • Číslo OmniClass23-31 17 00
  • Název OmniClassShowers

Dostupnost regionu

Severní Amerika
Kanada
Spojené státy americké