Publikovat produkty
Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold
Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold
Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold
Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold
Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold
Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold
Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold
Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold
Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold
Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold
    Archivovány

    Fabric with Star and flower design HOSHIHANAKARAKUSA [ 星花唐草 ]_black-gold

    Gold Brocade with abundant gold and silver metallic threads. It is characterized by its firmness and matte shine. Orders for different color schemes are available.

    Specifikace
    • Brand name :Morisan / item's stock number : KY-D3439-311 / Series・Product name : Starflower arabesque (black gold) / Technique : Kinran / Material : Polyester / Max. weaving width : 720mm

      Download Image Size:W180mm x H235mm

    Technická specifikace
    • Jedinečná ref. hodnotaKY-D3439-311
    • Skupina výrobkůTextile
    • Skupina produktůFabric Textile
    • TypObjekt
    • Datum zveřejnění2022-01-31
    • Číslo vydání1
    Související
    • Hlavní materiálTkanina
    • Navrženo vJaponsko
    • Vyrobeno vJaponsko
    Klasifikace
    • Kategorie objektu BIMTkaniny - Textilie