Publikovat produkty
GT500 & GT8500 Automatic Heavy Duty  & Low Energy ADA Operator
GT500 & GT8500 Automatic Heavy Duty  & Low Energy ADA Operator
GT500 & GT8500 Automatic Heavy Duty  & Low Energy ADA Operator

    GT500 & GT8500 Automatic Heavy Duty & Low Energy ADA Operator

    The GT500/8500 Heavy Duty/Low Energy ADA Operator is designed to automate nearly any new or existing doorframe. The side load header access panel simply pivots up out of the way and locks into position to permit quick install or service. The Low Energy performance, combined with adjustable opening and closing speeds, reduces energy usage to help offer a prompt return on your investment. The GT500/8500 is engineered for both interior and exterior use.

    Features

    • Proven design for proven reliability
    • Works with new or existing door frames
    • Low current draw - less than 5 amp, 115 VAC, 1-phase
    • Mechanical operator used with Basic Electronic or Microprocessor (standard) controller provides efficient, smooth operation
    • Adjustable closing speeds allow the door to close sooner for energy savings or slower for increased pedestrian protection
    • “Push-n-go” feature provides easy operation for handicapped or elderly pedestrians and eliminates the cost of wall switches
    • Recycle feature stops and reverses direction of swing path when an object is encountered for greater pedestrian protection
    • Available with bottom load or convenient sideload header
    • Sideload header access panel simply pivots up and locks into position, out of the way, enabling the operator to be quickly installed or removed for easy servicing while allowing the door to remain in a closed position, eliminating the loss of energy from within the building
    • Heavy-duty spring closer
    • Heavy-duty all-steel motor and mechanical gear box outperforms the competition
    • OPMAN version available - single header for 2 doors with automatic operator in one side and a manual closer in the other
    • Auxiliary sensing devices available
    • Additional safety devices can be easily added
    • All features, components and accessories meet ANSI 156.19 standards. They are also ULC and UL approved and comply with ANSI 117.1 and the Low Energy Operator section of ADA
    Technická specifikace
    • Jedinečná ref. hodnotaheavy-duty-low-energy-ada-operator-gt500-gt8500
    • Skupina výrobkůAutomatic Door Controls and Operators
    • Skupina produktůSwinging Doors
    • TypObjekt
    • Datum zveřejnění2014-12-12
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectDveře - Dveřní Hardware
    • Klasifikace IFCOtvírací prvek
    • Kód Uniclass 2015Pr_75_30_23_09
    • Popis Uniclass 2015Automatic swing-door operators
    • Kód CSI MasterFormat 201408 71 13
    • Název CSI MasterFormat 2014Automatic Door Operators
    • Číslo OmniClass23-17 19 11 31
    • Název OmniClassAutomatic Door Controls and Operators

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké