Publikovat produkty
GT2400A Automatic ICU Sliding Door

GT2400A Automatic ICU Sliding Door

The NABCO ICU Automatic Sliding Door provides easy access to critical patient care rooms. The electrified privacy glass and integrated mini-blind glass options are designed for maximum clear opening height and width for patient privacy and security during care. The antimicrobial coating inhibits the growth of destructive microorganisms (bacteria, fungi, and viruses) on surfaces, enhancing durability and strengthening health protection. Tested in accordance with UL 1784, the Standard for Air Leakage tests of Door Assemblies and Other Opening Protectives. Order the smoke package to limit air infiltration.

Features

  • 5” low profile header, allowing for design flexibility
  • Easy one-step, flush-bolt free break-out for moving patients into and out of rooms
  • Trackless, 2-panel construction for smooth access and egress of equipment
  • Presence sensors included standard for increased safety
  • Optional UL1784/NFPA 105 smoke rating, including Positive Latching, for patient safety
  • Optional Touchless activation for greater infection control
  • Optional Anti-Microbial coating and Privacy Glass for peace of mind
  • Frame widths and door opening sizes to fit your design
Technická specifikace
  • Jedinečná ref. hodnotanabco-icu-automatic-sliding-door
  • Skupina výrobkůSliding Doors
  • Skupina produktůSliding Doors
  • TypObjekt
  • Datum zveřejnění2025-01-21
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectDveře - Automatické dveře
  • Klasifikace IFCDveře
  • Kód Uniclass 2015EF_25_30
  • Popis Uniclass 2015Doors and windows
  • Kód CSI MasterFormat 201408 10 00
  • Název CSI MasterFormat 2014Doors and Frames
  • Číslo OmniClass23-17 11 00
  • Název OmniClassDoors

Dostupnost regionu

Severní Amerika
Spojené státy americké