Publikovat produkty
ClimaCLEAR™—All Glass Single Track Sliding System for Weather Protection
ClimaCLEAR™—All Glass Single Track Sliding System for Weather Protection
ClimaCLEAR™—All Glass Single Track Sliding System for Weather Protection
ClimaCLEAR™—All Glass Single Track Sliding System for Weather Protection
ClimaCLEAR™—All Glass Single Track Sliding System for Weather Protection
ClimaCLEAR™—All Glass Single Track Sliding System for Weather Protection

    ClimaCLEAR™—All Glass Single Track Sliding System for Weather Protection

    For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

    NanaWall ClimaCLEAR is the only frameless all glass individual panel sliding system specifically engineered for transparent weather protection. Patent pending, non-thermally broken single pane, ClimaCLEAR has been independently tested and rated, making it the choice for flexible space management solutions for outdoor spaces for both residential and commercial applications.

    ClimaCLEAR allows for maximum transparency with no vertical stiles providing natural daylighting, open views, and a clean, modern appearance making it suitable for all design styles. Whether the system is open or closed, it virtually disappears from sight. However, when the wall is closed, the beauty of an all-glass aesthetic is realized with the added benefit of weather protection and acoustical privacy.

    In moderate climates, ClimaCLEAR can be used to create an indoor/outdoor lifestyle in living rooms, dining rooms, and kitchens.

    In colder climates, extend the seasonal enjoyment of outdoor patios, three season rooms, or porches with ClimaCLEAR frameless glass walls. Create a transparent shelter from the elements without inhibiting the connection to the outdoors while also providing protection for outdoor furniture.

    In commercial settings or sport venue applications, ClimaCLEAR allows for maximum viewing and unobstructed sightlines even when closed.

    Specifikace
    • Panels are available up to 10' 6" (3200 mm) in height, dependent on windload requirements, and up to 4' 1" (1250 mm) in width. Single action swing panels are available up to 3' 7" (1100 mm) in width. The number of panels in a system is unlimited. Please confirm with local codes on height limits with 1/2" (12 mm) thick glass.

      In tight stacking conditions where a swing door is not required, a minimal 1' 8" (500 mm) swing panel is available.

      Standard glass supplied is 1/2" (12 mm) tempered. Also available is laminated glass for safety, security, acoustical separation, and/or UV protection in areas with lower structural requirements. Special glazing options include acoustical laminated glass 1/2" (13 mm) with a double interlayer achieving a unit STC 34 and OITC 28 and for stadium use, laminated glass 9/16" (13.5 mm) with a quadruple interlayer.

    Technická specifikace
    • Jedinečná ref. hodnotaClimaCLEAR
    • Skupina výrobkůDoors
    • Skupina produktůSliding doors
    • Datum zveřejnění2020-10-19
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectDveře - Posuvné dveře