Publikovat produkty
Native Trails CPS284 Maestro Sonata Copper Vessel Bathroom Sink
Native Trails CPS284 Maestro Sonata Copper Vessel Bathroom Sink
Native Trails CPS284 Maestro Sonata Copper Vessel Bathroom Sink
    Native Trails

    Native Trails CPS284 Maestro Sonata Copper Vessel Bathroom Sink

    An inspired convergence of texture, craft, and tradition transforms any bath into a personal sanctuary. Native Trails’ bathroom sinks indulge with their beauty and practicality. The distinctive texture and warm glow is breathtaking; their effortless maintenance is refreshingly practical. Maestro sonata vessel sink fairly sings. Simplicity, elegance and beauty play in unison as it shows off its circular, low-profile design, and it harmonizes nicely with both contemporary and traditional designs. Maestro sonata copper bathroom sink is part of the Native Trails Maestro Collection, artisan crafted by master craftsmen of high-quality recycled copper. Available in antique, tempered or brushed nickel finishes.

    • 17″ x 4.5″ OD
    • 16.75″ x 4.25″ ID
    • 1.5″ Drain Opening

    As Featured on Amazon.com

    #NativeStone #Sink #BathroomSink #CooperSink

    Specifikace
    • Technical Details

      Part Number: CPS284
      Item Weight: 8 pounds
      Product Dimensions: 17 x 17 x 4.5 inches
      Item model number: CPS284
      Color: Antique Copper
      Finish: Antique Copper
      Material: Copper
      Installation Method: Vessel
      Item Package Quantity: 1
      Included Components: Bathroom Sink

    Technická specifikace
    • Jedinečná ref. hodnotaNative-Trails-CPS284-Maestro-Sonata-Copper-Vessel-Bathroom-Sink
    • Skupina výrobkůBathroom
    • Skupina produktůSink
    • TypDokumentace (pouze informační)
    • Datum zveřejnění2019-03-04
    • Číslo vydání1
    Související
    • Hlavní materiálMěď
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectSanita - Umyvadla
    • Název UNSPSCSinks
    • Kód UNSPSC30181504
    • Kód CSI MasterFormat 201422 41 16.16
    • Název CSI MasterFormat 2014Residential Sinks
    • Číslo OmniClass23-31 13 00
    • Název OmniClassSinks

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké