Publikovat produkty
Hot Stone seating
Nola

Hot Stone seating

Heated surfaces encourage relaxation, and bring an element of luxury to seating used when the weather turns cold.  The Hot Stone bench is made with an integrated heating system that warm up the surface when switched on. The terrazzo is made from chips of marble and granite visible within a surface of polished concrete, which is both durable and easy to maintain. The bench is suitable for use both indoors and outside, where its round shape softens the sharp angles and square shapes characteristic of urban architecture.

Specifikace
  • Dimensions

    Ø inner: 129.2 cm
    Ø outer: 159.2 cm
    Weight:

     appr 2 tonnes
    Product number:

    U12-03 Hot Stone bench in terrazzo

    U12-03EL Hot Stone bench in terrazzo w/ electrical parts

    Assembly:

    The bench is manufactured with heating cables drawn through plastic pipes beneath the surface. A certified electrician is required to connect the electricity conduits to mains power supply.

    Variants:

    Also available in light-coloured terrazzo.

    Materials:

    Terrazzo concrete, electrical cables and power unit with stainless steel door.

    Placement:

    Freestanding.

    Maintenance:

    Clean with detergent as required.

    Character:

    A smooth, round contemporary bench with an integrated heating system that heats the seat in winter.

Technická specifikace
  • Jedinečná ref. hodnotahot_stone
  • Skupina výrobkůFurniture
  • Skupina produktůBenches
  • TypObjekt
  • Datum zveřejnění2020-08-24
  • Číslo vydání1
  • Výška (mm)511
  • Šířka (mm)1592
  • Hloubka (mm)1592
Související
  • Hlavní materiálBeton
  • Vedlejší materiálNerezová ocel
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
  • Čistá hmotnost (kg)2000
Klasifikace
  • Kategorie BIMobjectZahradní architektura - Venkovní nábytek
  • Klasifikace IFCNábytek
  • Kód ETIMEG017960
  • Název ETIMFurniture
  • Název UNSPSCFurniture and Furnishings
  • Kód UNSPSC56
  • Kód Uniclass 2015Pr_40_50
  • Popis Uniclass 2015Furnishings
  • Kód CSI MasterFormat 201412 00 00
  • Název CSI MasterFormat 2014Furnishings
  • Číslo OmniClass23-21 00 00
  • Název OmniClassFurnishings, Fixtures and Equipment Products
  • Kód CSI UniFormat IIE2010
  • Název CSI UniFormat IIFixed Furnishings
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
Podobné produkty

4.2 z 5 hvězdiček 4.2 (32)
4.5 z 5 hvězdiček 4.5 (37)
4.3 z 5 hvězdiček 4.3 (82)