Publikovat produkty
Flanged Reducer

Flanged Reducer

Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

Nordfab® Flanged Reducers provide easy transition from one size of duct pipe or fitting to a smaller size.

  • When ordering reducers, specify dimensions of both A and B ends.
  • Rotational Angle Flanges retained vanstone lip is standard. If welded flanges required, clocking must be specified.
  • Available in galvanized steel and 304SS (as shown below) or optional 316SS or carbon steel
  • Available with QF ends in diameters up to 24", and other various end types
  • Optional gauges 20, 18, 16, 14, 12 and 10
  • Flange gaskets available

Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options.

Nordfab ducting has been used in a wide variety of applications, wherever dust collection or fine particulate transfer is required. 

Specifikace
  • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

    1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
    2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

      B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
      2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

      C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
      2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
    Technická specifikace
    • Jedinečná ref. hodnotaus-flanged-reducer
    • Skupina výrobkůFlanged Ducting
    • Skupina produktůAdapters
    • TypObjekt
    • Datum zveřejnění2024-05-08
    • Číslo vydání1
    Související
    • Hlavní materiálOcel galvanizovaná
    • Vedlejší materiálStainless steel 304
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectHVAC - Dust Collection
    • Klasifikace IFCPotrubí šroubení
    • Kód ETIMEG015540
    • Název ETIMFittings, flanges and connectors
    • Kód Uniclass 2015Pr_65_65_25
    • Popis Uniclass 2015Ductwork and fittings
    • Kód CSI MasterFormat 201423 31 13.19
    • Název CSI MasterFormat 2014Metal Duct Fittings
    • Číslo OmniClass23-33 49 00
    • Název OmniClassHVAC Ductwork

    Dostupnost regionu

    Severní Amerika
    Belize
    Bermudské ostrovy
    Britské Panenské ostrovy
    Kanada
    Kostarika
    Mexiko
    Panama
    Portoriko
    Spojené státy americké
    Svatý Martin