Publikovat produkty
Nuheat Mesh Electric Floor Heating System 120V
Nuheat

Nuheat Mesh Electric Floor Heating System 120V

Mesh is an on-site adjustable "strip and roll" solution.

Mesh is best suited for square and rectangular shaped areas where some on-site flexibility is needed. The heating wire is attached to a roll of adhesive mesh material. During installation, the “roll” can be cut, turned, and adhered to the subfloor to provide floor heat in the desired areas of the room. Mesh kits comes in 32 sizes. Choose the mesh kit that is best suited for the size of the room/area and configure on-site to provide floor heat in the desired areas of the room.

As Featured on Amazon.com

Specifikace
  • Technical Info:

    Material: Two single conductor Tefzel-coated resistance wires covered by a tin-plated copper braid and then coated with a durable copolymer (PVC) outer jacket. Heating cable is attached to a self-adhesive fiberglass mesh material.

    Operating Voltage: 120 V.

    Power Output: 12 watts per square foot.

    Maximum Continuous Exposure Temperature: 194°F (90°C). 

    Heating Cable: 2-wire, grounded, twisted pair with PVC outer jacket.

    Cold Lead: 2-wire, 18 AWG plus ground braid layer; 10 ft (3m) length.

Technická specifikace
  • Jedinečná ref. hodnotaNuheat-Mesh-Electric-Floor-Heating-System-120V
  • Skupina výrobkůRadiant Heat
  • Skupina produktůMesh
  • TypDokumentace (pouze informační)
  • Datum zveřejnění2019-02-27
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectPodlahy - Podklad
  • Název UNSPSCHeating equipment and parts and accessories
  • Kód UNSPSC401018
  • Kód CSI MasterFormat 201423 83 00
  • Název CSI MasterFormat 2014Radiant Heating Units
  • Číslo OmniClass23-33 15 15
  • Název OmniClassSpecialized Surface Heating Products

Dostupnost regionu

Severní Amerika
Spojené státy americké