Používáním našich služeb souhlasíte s naším použitím cookies tady !

souhlasím
;

Pebble Elongated Glass

Číslo položky: Pebble-Elongated-Glass
Výrobce: Örsjö Belysning
Kategorie produktu: Pebble
Skupina produktu: Ceiling lamp
Datum publikování: 2018-12-17
Číslo vydání: 1
Typ: Objekt
Stáhnout (3)
Pebble enables light to work in different ways, depending on the choice of material. Its shape encapsulates the light, which is distributed differently depending on whether the lamp is metal or glass. The glass version is mouth-blown, emitting an atmospheric, glimmering, broad blanket of light suitable for hotel lobbies or living rooms in the home, while the spun metal version’s narrow spot is ideal for settings requiring more targeted distribution of light, such as bars or reception desks. Pebble is designed by Joel Karlsson, who drew inspiration from the diverse qualities of the material as well as the lifework of the French designer, Serge Mouilles. “Among other things, I was inspired by Mouilles’ use of double-curved surfaces and the way he finished the metal,” explains Joel Karlsson. Pebble is equally impressive as a standalone lamp or when forming part of a group, where the materials complement one another.

Design Joel Karlsson Electrical data Class II IP20 230V Description Spun sheet, enamelled metal or hand-blown glass. Textile cord in warm grey or oxide red Connection Ceiling socket Light source Fixed 4W LED-module included (metal) 1,5W LED G9 included (glass)


Materiál hlavní: Glass
Sekundární materiál: Metal
Navrženo: Sweden
Vyrobeno: Sweden

BIMobject kategorie: Osvětlení - Stropní
IFC klasifikace: Lamp
UNSPSC název: Lamps and lightbulbs
UNSPSC kód: 391016
Uniclass 1.4 Kód: L7474
Uniclass 1.4 Popis: Lamps
Uniclass 2.0 Kód: PR-49
Uniclass 2.0 Popis: Luminaires And Lamps
Uniclass 2015 Kód: Pr_70_70_46
Uniclass 2015 Popis: Lamps
NBS Reference Kód: 49
NBS Reference Popis: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
Číslo OmniClass: 23-35 45 15
Název OmniClass: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Tento produkt je k dispozici v:
Europe
  • Sweden

BIMobject®