Publikovat produkty
Wilderness Corner Fireplace (LS/RS) 44
Ortal

Wilderness Corner Fireplace (LS/RS) 44

Ortal has introduced The Wilderness Collection, with an ultra-realistic gas fireplace that is unlike anything in the industry. With its exclusive, patent-pending Firelog Technology, Ortal makes it possible to enjoy the experience of a wood-burning fire with a taller more realistic flame, but with all the innovations and options found in its other luxury gas fireplaces. Patent Pending 62/797.279

Advantages & Benefits

  • PASSIVE COOL WALL TECHNOLOGY - Hang Your TV or Artwork Right Above The Fireplace
  • HEAT BARRIER SOLUTIONS - Double Glass or Screen for a safe yet clean look
  • POWER VENT SYSTEM - Freedom to design without limitations
  • LIGHTING - Internal lighting for dramatic effect
  • DIRECT VENT - A co-axial flue and sealed glass front
  • EFFICIENCY - Unique burner design to ensure clean usage of gas
  • HEAT CONTROL SYSTEM - Transfer the heat to another room or outdoors
Technická specifikace
  • Jedinečná ref. hodnotafireplaces_wilderness-corner-ls-rs-44
  • Skupina výrobkůFireplaces
  • Skupina produktůWilderness Corner
  • TypObjekt
  • Datum zveřejnění2022-10-21
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectHVAC - Krby
  • Klasifikace IFCRadiátor
  • Kód ETIMEC000389
  • Název ETIMAdditional heating
  • Název UNSPSCSpace heaters
  • Kód UNSPSC40101819
  • Kód Uniclass 2015TE_70_10_20_80
  • Popis Uniclass 2015Space heaters
  • Kód CSI MasterFormat 201410 30 00
  • Název CSI MasterFormat 2014Fireplaces and Stoves
  • Číslo OmniClass23-19 17 00
  • Název OmniClassFireplaces
  • Kód CSI UniFormat IID3090
  • Název CSI UniFormat IIOther HVAC Systems & Equipment