Publikovat produkty
Q-Series Vertical Manager, 6' H X 4" Wide, Double Sided
Q-Series Vertical Manager, 6' H X 4" Wide, Double Sided
Q-Series Vertical Manager, 6' H X 4" Wide, Double Sided
Q-Series Vertical Manager, 6' H X 4" Wide, Double Sided
    Ortronics

    Q-Series Vertical Manager, 6' H X 4" Wide, Double Sided

    Q-Series Vertical Manager is simple and fast to assembly, and is even easier to mount to the Legrand Standard EIA Rack and Mighty Mo 6 Enhanced System. Assembly and installation is a one person job with the lightweight and modular manager components.


    • Snap fit tool-less assembly
    • Lightweight plastic assembly
    • Rugged yet flexible fingers for individual RU cable management
    • 4", 6", 10" and 12" widths
    • 6', 7', and 8' heights
    • Cable management rear wire cage frame
    • Optional rear mount cable rings
    • Optional patented bend limiting/cable retention clips for RU fingers
    • Mounts to Standard EIA 2 and 4 Post Racks
    • Mounts to Mighty Mo 6 Enhanced Rack


    Specifikace
    • GENERAL INFO
      Available Internationally: Yes
      Color: Black
      Product Series: Q-Series
      Type: Vertical Manager

      ASSEMBLY/INSTALLATION INFORMATION
      Assembly Required: Yes

      LISTING AGENCIES/THIRD PARTY CERTIFICATIONS
      RoHS: Yes

      CONSTRUCTION INFORMATION
      Component 2:
      Material 1: ABS plastic

      COUNTRY OF ORIGIN
      Country Of Origin: UNITED STATES OF AMERICA


    Technická specifikace
    • Jedinečná ref. hodnotaQVMD604
    • Skupina výrobkůCommunication and Data Processing Equipment
    • Skupina produktůRacks, Cabinets, and Physical Support
    • TypObjekt
    • Datum zveřejnění2019-07-08
    • Číslo vydání1
    • Výška (palce)72
    • Šířka (palce)4
    • Hloubka (palce)17.5
    Související
    • Hlavní materiálABS
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectElektronika - Sítě
    • Název UNSPSCElectrical cable and accessories
    • Kód UNSPSC261216
    • Kód Uniclass 2015Pr_65_70_11
    • Popis Uniclass 2015Cable management and accessories
    • Kód CSI MasterFormat 201433 82 00
    • Název CSI MasterFormat 2014Communications Distribution
    • Číslo OmniClass23-19 15 00
    • Název OmniClassCommunication Specialties

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké