Mighty Mo® 10 Server Rack
Ortronics

Mighty Mo® 10 Server Rack



Ortronics Mighty Mo 10 Server Racks work with all the Mighty Mo 6 and 10 racks and cable management. This 4-post aluminum frame rack has a static capacity of 2000 pounds. The mounting rails adjust from 12.5” to 30”, independent of the structural members allowing the rails to be adjusted after the rack is installed. Mighty Mo vertical managers can be mounted front or rear.

Features and Benefits:
  • Works with all of the Mighty Mo 6 and 10 racks and cable management: Provides a unified, streamlined look
  • Choice of vertical management can be mounted front or rear: A solution for every application; vertical cable management cage with individual rack unit fingers and hinged door, vertical cage with hinged access latches, and cable management rings
  • The mounting rails adjust from 12.5" to 30", independent of the structural members: Allows the rails to be adjusted after the rack is installed
  • Built-in top trough with waterfalls: Gives bend radius control and cable routing.
  • Rack includes two packages of hook and loop D-style straps and 50 #12-24 cage nuts and screws: Do not have to purchase as separate items; money saving
  • Static capacity - 2,000 lbs. (evenly distributed) with center base mounted at the end of the rack or under the adjustable rear rails: Gives greater support
Technická specifikace
  • Jedinečná ref. hodnotaortronics-1019
  • Skupina výrobkůDistribution Devices
  • Skupina produktůRacks, Cabinets, and Physical Support
  • TypObjekt
  • Datum zveřejnění2017-01-19
  • Číslo vydání1
Klasifikace
  • Kategorie objektu BIMElektronika - Distribution

Dostupnost regionu

Severní Amerika
Spojené státy americké