Ortronics Infinium FC Series Rack Mount enclosures are compatible with all Mighty Mo® racks and cabinets. The rack mount fiber enclosures come complete with internal fiber management hardware. Fiber tray slides to the front or rear with a front locking door. All enclosures include bend limiting clips and internal management clips.
Enclosure capacity: 1 rack unit enclosure holds 3 OFP series adapter panels or Momentum® M2cassettes, LC quad capacity: 72 fibers, 15.65 lbs/7.10kg.2 rack unit enclosure holds 6 OFP series adapter panels or Momentum® M2 cassettes, LC quad capacity: 144 fibers, 16.75 lbs/7.62g.3 rack unit enclosure holds 9OFP series adapter panels or Momentum® M2 cassettes, LC quad capacity: 216 fibers, 18.50 lbs/8.40kg.4 rack unit enclosure Holds 12 OFP series adapter panels or Momentum® M2 cassettes, LC quad capacity: 288 fibers, 20.65 lbs/9.36kg.
Product Features:
19" (483 mm) deep cabinet chassis
Large cable entry port in rear of cabinet
Fiber tray slides forward and rearward
Optimized hook/loop lances embedded in fiber tray
Comes with patented snap-in fiber management clips
Large patch cord exit ports at front of cabinet
Adapter panel face positioned to optimize patch cord management