WV-SW598 Full HD PTZ Dome Network Camera
Panasonic

WV-SW598 Full HD PTZ Dome Network Camera

Full HD (1,920x1,080) Weather Proof Camera featuring Optical 30x zoom and Super Dynamic

The Panasonic WV-SW598 PTZ dome is part of a series of 1080p network video surveillance cameras that deliver full HD images. Enclosed in a IP66-rated water- and dust-resistant dome, the camera can be operated the ambient temperature -58 degree Fahrenheit - 131degree Fahrenheit. The rain-wash coating to the dome cover provides clearer visibility, allowing good security to be maintained. Panasonic's UniPhierR S newest generation LSI processor provides simultaneous real time monitoring and high resolution recording by both H.264 (High profile) streams and JPEG streams in addition to features such as auto-tracking, smooth PTZ control with 360-degree endless panning. Panasonic's UniPhierR S newest generation LSI processor provides simultaneous cropping of whole and part images, lower bandwidth storage requirements, more VIQS zones, dual H.264 streaming capability and overall higher-level functionality. VIQS (variable image quality on specified areas), combined with efficient compression, enables network bandwidth reduction of 50 percent by decreasing the image quality for less important areas in a video frame (such as the sky), while retaining image quality for critical parts of the view. Face Super Dynamic Range ensures clear face images.

  • 1,080p Full HD images up to 30 fps.

  • Super high resolution at Full HD / 1,920 x 1,080 created by 2.4 Megapixel high sensitivity MOS sensor.

  • 90x extra optical zooom at 640x360 resolution with 12x digital zoom enabling 1080x zoom.

  • Super dynamic and ABS (Adaptive Black Stretch) technology deliver 128x wider dynamic range compared to conventional cameras.

  • Face Super Dynamic Range technology ensures clear face image.

  • High sensitivity with Day & Night(IR) function: 0.5 lx(Color), 0,06 lx(B/W) at F1.6.

  • VIQS (Variable Image Quality on Specified area) technology allows the designated 2 areas to retain higher image quality while the excluded area will have a decreased image quality, which enables to use lower image file size and bit rate.

  • 360 degrees endless Pannning.

  • Full duplex bi-dirctional audio allows interactive communication between camera site and monitoring site.

  • SDXC/SDHC/SD Memory card slot for manual recording (H.264/ JPEG).

  • Supports SSL, DDNS(viewnetcom, RFC2136)

  • Onvif compliant model

  • IP66 rated water and dust resistant. Compatible with IEC60529 measurement standard.

  • Dehumidification device for use in various weather conditions

  • Rain wash coat dome cover

  • Ambient Operating Temperature : -58 degree Fahrenheit - 131 degree Fahrenheit

  • Fog and Sandstorm compensation

  • AEM (Auto Eyelid Mechanisum) offers images that are more natural and easy to watch reducing double images when direction of the lens moved abobe the horizontal.

    Click logo for CAD files
  • Technická specifikace
    • Jedinečná ref. hodnotapanasonic-557
    • Skupina výrobkůElectronics
    • Skupina produktůCameras
    • TypObjekt
    • Datum zveřejnění2015-04-29
    • Číslo vydání1
    Klasifikace
    • Kategorie objektu BIMElektronika - Zabezpečení, kamery a příslušenství