Publikovat produkty
Acoustical Wall Panel

Acoustical Wall Panel

Reducing unwanted noise in interior environments can contribute to many desired effects: enhanced learning in classrooms, better productivity in offices, more intelligible speech in group and conference settings, and less distractive noise in large open areas.
Specifikace
  • PSI Acoustic Panels provide the perfect blend of exceptional value, aesthetics and performance to meet all of these objectives. Created for compatibility with our complete line of PSI molding systems, our Acoustic Panels are the solution that delivers all the practicalities you need with the tailored elegance you expect from the leaders in commercial wall panel systems.

    Value + Design

    Whether in a classroom, corridor, conference room, or a public or private space, when you employ PSI’s Acoustic Panels as part of your acoustical solution, you’re enriching the intrinsic value of each user experience. Maximize the performance and aesthetic quality of your next project:

    • Wide variety of decorative trim options
    • Versatility of modular design for unmatched design flexibility
    • Compatible with your existing PSI molding systems
    • Sound-absorbing panels are ½” thick, 100% polyester
    • Perfectly suited for learning environments
    • Easy to install and maintain
    • 20 color choices, ranging from soft and neutral to bold and bright

    Specifications

    Composition: 100% polyester
    Acoustic Rating: 0.45 NRC
    Panel Size/Thickness: ½” thick and any size up to 4’ x 8’
    Surface: Matte, tackable (not self-healing)
    Weight: 0.5 lb. / sq.ft.
    Colors: 20 standard colors
    Application: Indoor use only
    Installation: Use with full range of PSI Wall Panel Systems moldings.
    Care Instructions: Vacuum to remove dust. Commercial carpet and fabric cleaners may be used.
    Fire Rating: Class A per ASTM E-84

Technická specifikace
  • Jedinečná ref. hodnotaacoustical-panel
  • Skupina výrobkůWall Panel System
  • Skupina produktůAcoustical Panel
  • TypObjekt
  • Datum zveřejnění2024-06-05
  • Číslo vydání1
Související
  • Hlavní materiálPolyester
Klasifikace
  • Kategorie BIMobjectStavební materiály - Akustické panely & Příslušenství
  • Číslo OmniClass23-15 15 29
  • Název OmniClassAcoustical Wall Finishes

Dostupnost regionu

Severní Amerika
Anguilla
Antigua a Barbuda
Aruba
Bahamy
Barbados
Belize
Bermudské ostrovy
Britské Panenské ostrovy
Curaçao
Dominika
Dominikánská republika
Gaudeloupe
Grenada
Grónsko
Guatemala
Haiti
Honduras
Jamajka
Kajmanské ostrovy
Kanada
Karibské Nizozemsko
Kostarika
Kuba
Martinik
Mexiko
Montserrat
Nikaragua
ostrovy Turks a Caicos
Panama
Pannenske Ostrovy
Portoriko
Saint-Pierre a Miquelon
Salvador
Spojené státy americké
Svatá Lucie
Svatý Bartoloměj
Svatý Kryštof a Nevis
Svatý Martin
Svatý Martin
Svatý Vincenc a Grenadiny
Trinidad a Tobago