Publikovat produkty
Tack Board

Tack Board

PSI Tack Board panels are made with Forbo Bulletin board bonded to a wood composite core. The Tack Board panels are designed to be an integral part of a wall surfaced in a PSI Wall Panel System.
Specifikace
  • Our tack boards are durable and long-lasting in high-usage situations. PSI tack boards utilize Forbo’s bulletin board surfaces, which are the industry standard in self-healing, tackable, washable, decorative wall surfaces.

    Tack Board Benefits

    • The Bulletin Board surface is produced from natural and renewable raw materials. A combination of cork, linseed oil and rosin.
    • The board material retains its grip and does not crumble like traditional soft boards as the pinholes close after extraction of the pins.
    • The surface does not attract dust and has bacteriostatic properties, making it an ideal solution in educational settings and a hygienic choice in healthcare environments.
    • Tack Board panels come in sizes ranging from 2 in. x 8 ft. strips to full 4 ft. x 8ft. panels.
    • Panel edges are covered with PSI #410 divider moldings and edge trims. The panels are flat and and bridge gaps in uneven or undulating walls.
    • The Forbo Bulletin Board is available in 15 standard finishes from muted tones to vibrant primary colors.
Technická specifikace
  • Jedinečná ref. hodnotatack-board
  • Skupina výrobkůWall Panel System
  • Skupina produktůTack Board
  • TypObjekt
  • Datum zveřejnění2024-06-05
  • Číslo vydání1
Související
  • Hlavní materiálDřevo
Klasifikace
  • Kategorie BIMobjectStěny - Povrchy zdí
  • Číslo OmniClass23-15 13 19
  • Název OmniClassWall Panels

Dostupnost regionu

Severní Amerika
Anguilla
Antigua a Barbuda
Aruba
Bahamy
Barbados
Belize
Bermudské ostrovy
Britské Panenské ostrovy
Curaçao
Dominika
Dominikánská republika
Gaudeloupe
Grenada
Grónsko
Guatemala
Haiti
Honduras
Jamajka
Kajmanské ostrovy
Kanada
Karibské Nizozemsko
Kostarika
Kuba
Martinik
Mexiko
Montserrat
Nikaragua
ostrovy Turks a Caicos
Panama
Pannenske Ostrovy
Portoriko
Saint-Pierre a Miquelon
Salvador
Spojené státy americké
Svatá Lucie
Svatý Bartoloměj
Svatý Kryštof a Nevis
Svatý Martin
Svatý Martin
Svatý Vincenc a Grenadiny
Trinidad a Tobago