Publikovat produkty
Pedigo Products 500-SPEC Pediatric Crib Stretcher
Pedigo Products 500-SPEC Pediatric Crib Stretcher
Pedigo Products 500-SPEC Pediatric Crib Stretcher

    Pedigo Products 500-SPEC Pediatric Crib Stretcher

    Pedigo Products 500-SPEC Pediatric Crib Stretcher.

    Pediatric Crib
    Pedigo’s 500 Pediatric Crib Stretcher, with its full function capabilities represents the standard of excellence inhospital cribs. The aesthetically pleasing design makes it perfect for any facility.

    Casters
    As a pediatric transport stretcher, the 500 rolls easily on 5″ oversized casters. Two of the four casters lock to secure the stretcher while a third steering caster may be engaged for increased control and maneuverability.

    Total Accessibility
    The unique rounded corners reduce the overall size of the 500, yet provide the same amount of useful area on the
    26½” x 55¾”mattress.

    The two-post support system provides 97% access to the patient by the medical team.

    Side Rails
    Side rails have two-inch bar spacing and a special epoxy finish that is warmer to the touch than chrome.

    A True One-Handed Crib
    For complete containment of the child, simply raise the counter balanced side rails to enclose the crib. Because the rails are counter balanced, there will be no sudden drop when released, preventing injury to the child or provider.

    Dual-action release handle is childproof and easy to operate, even with a child in one arm.

    As Featured on Amazon.com

    Specifikace
    • 200 lbs. weight capacity rating

      Two 5” locking casters and one steering caster for increased maneuverability

      Trendelenburg/Reverse Trendelenburg

      One handed rail operation

      White powder coat finish

      Unique rounded corners

      Rails with 2” spacing between bars

      Two IV pole receptacles

      Full function fowler

      Litter Top: Solid pan

      Color decals: Blue

    Technická specifikace
    • Jedinečná ref. hodnotaPedigo-Products-500-SPEC-Pediatric-Crib-Stretcher
    • Skupina výrobkůMedical Equipment
    • Skupina produktůStretcher
    • TypObjekt
    • Datum zveřejnění2019-01-29
    • Číslo vydání1
    • Výška (palce)59.5
    • Šířka (palce)30.25
    Související
    • Hlavní materiálOcel lakovaná
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectZdravotnictví - Lékařské Zobrazování
    • Název UNSPSCFurniture and Furnishings
    • Kód UNSPSC56
    • Kód CSI MasterFormat 201411 73 00
    • Název CSI MasterFormat 2014Patient Care Equipment
    • Číslo OmniClass23-25 49 11 21
    • Název OmniClassPatient Stretchers

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké