Pro poskytování našich služeb používáme cookies

Používáním našich služeb souhlasíte s naším použitím cookies

RoadFocus LED off road Cobra Head - Large (RFL)

Číslo položky: roadfocus_off_road_rfl
Výrobce: Philips Lumec
Kategorie produktu: Roadway
Skupina produktu: Off Road
Šířka (palce): 37.63
Výška (palce): 4.63
Hloubka (palce): 13.63
Datum publikování: 1918-06-18
Číslo vydání: 1
Typ: Objekt
Not all roadway applications are created equal. The Philips Lumec RoadFocus LED off road cobra head luminaires offer a versatile solution for applications that are outside the range of traditional roadway lighting. Combined with specialized optics to be used in a tilt application, the knuckle adapter can tackle even the most difficult installation. From traditional streets to off road applications, The RoadFocus product family will help you simplify your luminaire selection. 

Benefits
  • Design flexibility for off road applications
  • Specially designed off road optics maximize the light to the roadway
  • Provides uniform, high performance illumination
  • Simplifies your luminaire selection with a complete family of product
  • Includes Service Tag, Philips innovative way to provide assistance throughout the life of the product.
  • Source - LED

    Voltage(s) - 120, 208, 240, 277, 347, 480
    Lumens - , 11070, 11107, 11127, 11297, 11541, 11567, 11728, 11733, 11772, 11794, 11974, 12232, 12260, 12430, 15924, 15977, 16006, 16127, 16181, 16210, 16251, 16458, 16601, 16639, 16813, 16851, 16871, 16878, 16934, 16965, 17086, 17093, 17150, 17181, 17224, 17444, 17596, 17636, 17820, 17861, 17880, 18108, 19109, 19172, 19207, 19501, 19921, 19967, 20043, 20159, 20226, 20254, 20263, 20321, 20358, 20572, 20669, 21016, 21064, 21115, 21163, 21242, 21358, 21367, 21438, 21477, 21805, 22275, 22294, 22326, 22368, 22408, 22636, 22751, 23241, 23295, 23384, 23629, 23708, 23751, 24114, 24190, 24271, 24315, 24634, 24687, 24690, 24782, 25219, 25277, 25374, 25640, 25725, 25772, 26166, 26730, 26791, 26891, 28222.2, 28316.1, 28367.5, 28801.1, 29422, 29489.4, 29602, 29913, 30013, 30067, 30527, 31185, 31256, 31373, 33663, 33775, 33836, 34354, 35094, 35175, 35309, 35680, 35799, 35864, 36193, 36313, 36379, 36412, 36935, 37197, 37282, 37421, 37731, 37818, 37963, 38361, 38489, 38559, 39148, 39992, 40084, 40233
    Input watts - 136.45, 137, 156.48, 160.74, 174, 187.56, 207, 243, 323, 339.5, 92.72
    Colour Temperature - 3000K, 4000K
    CRI - 70
    Shape - Oval
    Distribution Type - Type II, Type III, Type IV, Type V
    Mounting type(s) - Pole Arm


    Materiál hlavní: Aluminium
    Sekundární materiál:
    Navrženo: United States
    Vyrobeno: United States
    Hmotnost netto (Lbs): 33.6

    BIMobject kategorie: Lighting - Outside
    IFC klasifikace: Light Fixture
    UNSPSC název: Exterior lighting fixtures and accessories
    UNSPSC kód: 391116
    Uniclass 1.4 Kód: L747337
    Uniclass 1.4 Popis: Street lighting
    Uniclass 2.0 Kód: SS-70-80-25-70
    Uniclass 2.0 Popis: Roadway Lighting Systems
    Uniclass 2015 Kód: Ss_70_80_25_70
    Uniclass 2015 Popis: Roadway lighting systems
    NBS Reference Kód: 70-80-25-70
    NBS Reference Popis: Roadway Lighting Systems
    CSI MasterFormat 2014 Code: 26 56 19
    CSI MasterFormat 2014 Title: Roadway Lighting
    Číslo OmniClass: 23-35 47 11 21 23
    Název OmniClass: Street and Roadway Lighting Fixtures
    CSI UniFormat II Code: D5020
    CSI UniFormat II Title: Lighting & Branch Wiring
    Tento produkt je k dispozici v:
    North America
    • Anguilla
    • Antigua and Barbuda
    • Aruba
    • Barbados
    • Belize
    • Bermuda
    • British Virgin Islands
    • Canada
    • Caribbean Netherlands
    • Cayman Islands
    • Collectivity of Saint Martin
    • Costa Rica
    • Cuba
    • Curaçao
    • Dominica
    • Dominican Republic
    • El Salvador
    • Greenland
    • Grenada
    • Guadeloupe
    • Guatemala
    • Haiti
    • Honduras
    • Jamaica
    • Martinique
    • Mexico
    • Montserrat
    • Nicaragua
    • Panama
    • Puerto Rico
    • Saint Kitts and Nevis
    • Saint Lucia
    • Saint Pierre and Miquelon
    • Saint Vincent and the Grenadines
    • Saint-Barthélemy
    • Sint Maarten
    • The Bahamas
    • Trinidad and Tobago
    • Turks and Caicos Islands
    • U.S. Virgin Islands
    • United States
    South America
    • Argentina
    • Bolivia
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Falkland Islands (Islas Malvinas)
    • French Guiana
    • Guyana
    • Paraguay
    • Peru
    • Suriname
    • Uruguay
    • Venezuela

    BIMobject SEEK Properties

    Lighting - Outside

    Název Hodnota
    Application Road & Street
    Lamp - Watts per 92.72 W — 339.5 W
    Lamp Type LED
    Lumens per Lamp 11070 lm — 40233 lm
    Material Aluminum
    Mounting Type Pole Arm
    Overall Height 4.63
    Overall Length 37.63
    Overall Width 13.63
    Voltage 120 V — 480 V
    Weight 27.3 lb

    Všechny BIM objekty jsou reálné produkty od reálných výrobců, potvrzeny a schváleny