Publikovat produkty
BDL9000L/00 Professional LED Display
BDL9000L/00 Professional LED Display
BDL9000L/00 Professional LED Display
BDL9000L/00 Professional LED Display
BDL9000L/00 Professional LED Display
BDL9000L/00 Professional LED Display
    Philips

    BDL9000L/00 Professional LED Display

    Philips L-Line 9000 Series

    Your masterpiece display, the Philips 9000 Series direct view LED combines the very best in quality components to deliver whites, blacks, colour and contrast, texture and speed with no compromise. The ultimate presentation wall for your corporate content and business results.

    Fill their imagination. Create seamless displays. With an L-Line Professional LED Display Wall, the possibilities are endless. The bezel-free design, wide viewing angle and breathtaking brightness ensure authoritative imaging. At any size.

    Specifikace
    • PHILIPS 9000 SERIES DIRECT VIEW LED

      Present the ultimate corporate vision

      Feature rich, the benefits speak for themselves

      Optimal picture quality

      Superior depths of black and colour, matched only by the clearest, crispest resolution. With perfection in the detail, each panel’s calibration settings can be customised for wall-to-edge correction.

      Gold wire

      Gold wire LED components mean this Philips Series is highly stable, giving you higher quality performance and a more durable solution.

      Certified fire retardancy

      Fire retardant design slows down the spread of flames in the event of fire. Tested and certified with British standard (BS476), B1 DIN4102, and UL94.

      Direct view LED display control

      We’ve partnered with Novastar, a trusted global leader in display controllers, to bring the very best in LED management. This ensures an optimal experience including scaling, multiple video inputs, FHD and UHD controllers, and channels ranging from 6 up to 16.

      IP30 rated conformal coating

      Dust, dirt, fungus and moisture resistant, IP30 rated conformal coating protects your Philips LED display and enables easier maintenance. Certified against ingress for reduced risk of short circuit from dust and corrosion.

      Ready-to-go configurations

      All the components you need in an easy-to-use kit, comprising cables, controllers, bezels, and standard ratios in FHD and UHD. Kits are available in a range of pre-defined configurations and sizes from 110” to 880” and include edge finishing. Kits are available in pre-defined display configurations.

      Trusted partners, proven solutions

      Qualified expertise and quality products. All Philips LED partners are certified by the PPDS Academy as product experts, solution architects and technicians. What’s more, Philips LED product marks include CE-UL, European TÜV, and EMC-Class B certification.

      Flexible mounting

      The size and complexity of your installation are all taken care of with a Philips direct view LED, with mounting solutions that enable easy installation, configuration and servicing.

      Service and support

      Quality extends beyond Philips products and our people take pride in providing personalised service and post-sales solutions. From pick up and return warranties to post-installation calibration services.

      Active Health Monitoring

      Active Health Monitoring makes maintenance and parts replacement predictable, fast and efficient, pinpointing the problem and its location in real time. Working both on- and offline – a must-have solution for display owners with multiple locations.

      Factory calibrated

      Calibrated in our factory under perfect conditions, Philips direct view LED installations are more efficient, with no need for on-site calibration. For fast and effective maintenance, all configuration files are available online.

      Built-in cable and data wiring

      Your Philips direct view LED display features built-in cabling to keep wires tidy. Display cabinets are daisy-chained for both power and data, allowing you to minimise clutter and speed up installation.

      Optional easy-mount brackets

      Patented easy-mount brackets make installation even faster. These optional items are available for flat LED mounting, convex curves (177.5/175/172.5 degree), and L-shaped 90 degree corners.

    Technická specifikace
    • Jedinečná ref. hodnotabdl9000l-00-professional-led-display
    • Skupina výrobkůDigital Signage Displays
    • Skupina produktůLED Display, dvLED, Modular, Indoor, Commercial
    • TypObjekt
    • Datum zveřejnění2023-06-05
    • Číslo vydání1
    Klasifikace
    • Kategorie objektu BIMElektronika - Komunikace
    • Kód Uniclass 2015Pr_40_30_25_23
    • Popis Uniclass 2015Display screens
    • Číslo OmniClass23-19 11 25
    • Název OmniClassDisplay Screens

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké
    Common.Footer.ValueProp.Image.AltText

    Design App pro Revit

    Načtěte rodiny přímo do svého modelu Revit jedním kliknutím

    Získejte místo pro snadnější přístup k novým objektům, ukládejte své rodiny Revit a spolupracujte se svým týmem.

    • ZaškrtnutíPracujte přímo s objekty BIM vedle Revitu
    • Zaškrtnutí 2 GB cloudové úložiště – ukládejte svůj obsah Revitu
    • Zaškrtnutí Získejte posouzení životního cyklu (A1–A3) uhlíku zabudovaného přímo z Revitu