Publikovat produkty
TempTAP Lead Free* gooseneck thermostatic faucets - TempTAP 205
Powers

TempTAP Lead Free* gooseneck thermostatic faucets - TempTAP 205

Series 205 and 215 TempTAP thermostatic gooseneck faucets feature an advanced thermal actuator to provide the latest in thermal protection. The single-lever cartridge, with integral ceramic discs, provides both temperature and volume control. TempTAP automatically mixes hot and cold water to deliver preset water within a specific range. In the event of cold water failure, the thermal actuator virtually shuts off the flow of hot water. Listed to ASSE 1070, IAPMO cUPC, and NSF 61 Section 9 Annex G.

Specifikace
  • Features

    • Eliminates installation of under-the-counter thermostatic valve
    • Single-lever cartridge provides both temperature and volume control and quickly compensates for pressure and temperature fluctuations
    • Durable Lead-Free* brass body complies with low lead installation requirement
    • Limits flow to less than 0.5 gpm in the event of cold water failure and ADA compliant
Technická specifikace
  • Jedinečná ref. hodnotaTempTAP-205-Thermostatic-Faucet
  • Skupina výrobkůLavatory Tempering
  • Skupina produktůThermostatic Faucets
  • TypObjekt
  • Datum zveřejnění2020-02-10
  • Číslo vydání1
Související
  • Hlavní materiálMosaz
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectInstalace - Ventily
  • Klasifikace IFCSvorkovnice pro sanitu
  • Název UNSPSCValves
  • Kód UNSPSC401416
  • Kód Uniclass 2015Pr_40_20_87_09
  • Popis Uniclass 2015Bath taps
  • Kód CSI MasterFormat 201422 41 39
  • Název CSI MasterFormat 2014Residential Faucets, Supplies, and Trim
  • Číslo OmniClass23-31 11 00
  • Název OmniClassFaucets
  • Kód CSI UniFormat IID20
  • Název CSI UniFormat IIPLUMBING