Publikovat produkty
SIGMA SILOXAN MATT façade
SIGMA SILOXAN MATT façade
SIGMA SILOXAN MATT façade

    SIGMA SILOXAN MATT façade

    Pure siloxane paint for wall façades with high breathability and water repellence with Quick Rain Resistance for a rapid 20 minute dry time before rain and Light & Easy technology for a light weight tin and excellent flow in roller and brush applications.
    Specifikace
    • Pure siloxane finish with selected silica polymer base in accordance with French standard NF.T.36.005 with very high breathability and water repellence. Thanks to the special Quick Rain Resistance technology with its innovative acrylic binder base, Sigma Siloxan Matt has a very fast dry time before rain of only twenty minutes. Specifically designed for exterior application on both historic and modern buildings. Thanks to the innovative Light & Easy technology and to the specific selected raw materials, Siloxan Matt is lighter in tin and considerably smoother for roller and brush application. It is ideal as a finish on old paints, pre-mixed plasters, lime and potassium silicate plasters and dehumidifying plasters.
    Technická specifikace
    • Jedinečná ref. hodnotasiloxanmatt
    • Skupina výrobkůSIGMA
    • Skupina produktůFAÇADE
    • TypStavební Materiál
    • Datum zveřejnění2022-03-16
    • Číslo vydání1
    Související
    • Hlavní materiálAkryl
    • Vedlejší materiálNatřeno
    • Navrženo vItálie
    • Vyrobeno vItálie
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Barvy a Laky
    • Klasifikace IFCPrvek budovy
    • Kód ETIMEG020100
    • Název ETIMBuilding - Finishing materials
    • Název UNSPSCPaint filters
    • Kód UNSPSC40161524
    • Kód Uniclass 2015Pr_35_31_22
    • Popis Uniclass 2015Decorative coatings
    • Číslo OmniClass23-15 21 11
    • Název OmniClassPaints and Varnishes