Publikovat produkty
Folding Guard Rail System with Roof Hatch

Folding Guard Rail System with Roof Hatch

This guard rail solves:

  • Protection from falling through an opening or off of the edge
  • Roof hatch mounting or floor mounting
  • Hidden from viewing public when folded in the closed position

Reduce Costs and Increase Quality

Reduce maintenance costs by using an aluminum guard rail system which is naturally corrosion resistant with minimal ongoing maintenance or upkeep compared to other types of materials that corrode over time.  Reduce installation costs by using an aluminum guard rail system which is a third the weight of steel, so it is easier to install, requiring less equipment.  Aluminum is high strength and is used in planes, cars, trucks, buses, trains, and buildings.  

Reduce Risks

With over 75 years of experience providing access solutions, we know the codes and are experts in this area.  Units are built to meet or exceed OSHA 1910 Subpart D design criteria.  Without the correct guard rail system, there could be injury, liability, and loss of money, which puts companies' reputations and lives at stake.  

Aesthetically Pleasing and Sustainable Material

The standard aluminum mill finish will not rust or stain the surrounding structure.  In addition, aluminum is 100 percent recyclable and retains its properties indefinitely.

Key Details of Guard Rail System

  • Rails are 1-1/4"schedule 40 pipe with 1-5/8" OD
  • Self-closing gate
  • Roof hatch mounting
  • When the Roof Hatch Cover is opened, the Folding Aluminum Guard Rail System rises upright
  • When the Roof Hatch Cover is closed, the Folding Aluminum Guard Rail System collapses to within 6” above the Roof Hatch Cover 
  • 5 Year Warranty
Specifikace
  • SECTION 05 52 13, 07 72 00 and 07 72 33

    ROOF HATCHES WITH FOLDING ALUMINUM GUARD RAIL SYSTEM

    PART 1 GENERAL

    1.1 SECTION INCLUDES

    A. Metal roof hatches with integral curbs and folding aluminum guard rail system.

    1.2 RELATED SECTIONS

    A. Section 05 12 00 - Structural Steel Framing: Roof structure and opening support.

    B. Section 05 55 00 - Metal Stair Treads and Nosings: Miscellaneous metal supports.

    C. Section 06 10 00 - Rough Carpentry: Roof framing and opening support.

    D. Section 07 42 00 - Wall Panels: Roof curb flashing.

    1.3 REFERENCES

    A. OSHA 1910.23: Ladders.

    B. OSHA 1910.28: Duty to have fall protection and falling object protection.

    C. OSHA 1910.29: Fall protection systems and falling object protection-criteria and practices.

    1.4 SUBMITTALS

    A. Submit under provisions of Section 01300.

    B. Manufacturer's data sheets on each product to be used, including:

    1. Preparation instructions and recommendations.

    2. Storage and handling requirements and recommendations.

    3. Installation methods.

    C. Shop Drawings for Roof Hatches with Folding Aluminum Guard Rail System:

    1. Plan and section of stair installation.

    2. Indicate rough opening dimensions for ceiling and/or roof openings.

    1.5 DELIVERY, STORAGE, AND HANDLING

    A. Store roof hatch with folding aluminum guard rail system until installation inside under cover in manufacturer's unopened packaging. If stored outside, store under a tarp or suitable cover.

    1.6 WARRANTY

    A. Limited Warranty: Five years against defective material and workmanship, covering parts only. Defective parts, as deemed by the manufacturer, will be replaced at no charge, freight excluded, upon inspection at manufacturer's plant.

    PART 2 PRODUCTS

    2.1 MANUFACTURERS

    A. Acceptable Manufacturer: Precision Ladders, LLC, which is located at: P. O. Box 2279; Morristown, TN 37816-2279; Toll Free Tel: 800-225-7814; Tel: 423-586-2265; Fax: 423-586-2091; Web: www.PrecisionLadders.com

    B. Requests for substitutions will be considered in accordance with provisions of Section 01600.

    2.2 METAL ROOF HATCHES WITH INTEGRAL CURB AND FOLDING ALUMINUM GUARD RAIL SYSTEM

    A. Metal Roof Hatches with Integral Curb and Folding Aluminum Guard Rail System and Components: Curb, cover, pressure control, hardware, finishes and folding aluminum guard rail system.

    1. Models: Model PH-G2630-C [PH-G 2’6” x 3’0” (762 mm x 914 mm)] for a galvanized steel roof hatch or PH-A2630-C [PH-A 2’6” x 3’0”(762 mm x 914 mm)] for an aluminum roof hatch. Roof Hatch with Folding Guard Rail System as manufactured by Precision Ladders, LLC.

    2. Capacity: Cover shall be reinforced to support a minimum live load of 40 psf (195kg/m²) with a maximum deflection of .67% of the span and a 20 psf (97 kg/m²) wind uplift for galvanized steel (Model PH-G) and aluminum (Model PH-A) roof hatches. Folding Aluminum Guard Rail System shall support a load of 200 lbs applied in any direction.

    3. Performance Characteristics: Operation of the cover shall be smooth and easy with controlled operation throughout the entire arc of opening and closing. Operation of the cover shall not be affected by temperature. Entire hatch shall be weather tight with fully welded corner joints on cover and curb.

    4. Performance Standard: Unit shall comply with OSHA 1910.23, OSHA 1910.28 and OSHA 1910.29.

    B. Components:

    1. Curb

    a. Formed from 14 gauge galvanized steel of lock forming quality per ASTM A-525 with G90 coating (.090 Aluminum H-14 3003 on aluminum models).

    b. Sheathed with 1" (25 mm) of rigid fiber board insulation.

    c. Height of 12" (305 mm) unless indicated otherwise on drawings.

    d. 4" (102 mm) integral flange for securing to roof.

    e. Hinges connecting curb to door shall be 1/8" (3.175 mm), 2 piece formed steel with 3/8 (9.525 mm) pivot pin.

    f. Extruded rubber gasket within a 20 gauge extruded aluminum track shall be securely attached to the frame to make the unit weathertight.

    2. Cover

    a. Formed from 14 gauge galvanized steel of lockforming quality per ASTM A-525 with G90 coating (.090 Aluminum H-14 3003 on aluminum models).

    b. Liner shall be 22 gauge galvanized steel with G90 coating (.040 Aluminum H-14 3003 on aluminum models).

    c. Insulation between cover and liner to be 1" (25 mm) thick U.L. plain fiberglass 0.75# density.

    d. Lid shall be reinforced as required with 11 ga. steel channel (.090 Aluminum H-14 3003 on aluminum models).

    e. A one point cab lock is to be provided with a built-in inside handle on units with a length of 4' 6" (1372 mm) or less. On units of greater length, a 2 point slam lock will be used.

    f. Exterior of cover shall be devoid of hardware with the exception of the outside handle.

    g. Outside handle shall be vinyl coated, steel T-handle.

    h. Automatic hold-open device shall be formed from 3/16" (4.76 mm) steel flat bar and 1/2" (12.7 mm) diameter steel round stock with a vinyl grip.

    i. Padlock provisions provided on both interior and exterior of unit.

    j. Extruded rubber gasket shall be securely attached to the liner, thus providing a weather-tight seal.

    3. Pressure Control: Opening/closing assistance/resistance shall be provided with spring-loaded pressure intensifiers consisting of a telescoping tube; the top (outer) tube shall be 1 5/16" (33.34 mm),bottom (inner) tube shall be 1 1/2" (38.1 mm). Tubes shall be cadmium plated and chromate-sealed.

    4. Hardware: Corrosion resistant hardware and fasteners is standard.

    5. Finish: Red oxide primer OR Mill finish aluminum on Roof Hatch. Mill finish aluminum on the folding aluminum guard rail system.

    6. Folding Aluminum Guard Rail System:

    a. Vertical and horizontal rails: Aluminum (6005-T5) 1-1/4” (32 mm) schedule 40 pipe with 1-5/8” (42 mm) OD.

    b. Brackets: 1-1/4” x 1/8” (32 mm by 4 mm) aluminum square tubing.

    c. Self-closing gate: Aluminum (6005-T5) 1-1/4” (32 mm) schedule 40 pipe with 1-5/8” (42 mm) OD hinged on open side.

    2.3 FABRICATION

    A. Completely fabricate roof hatch with folding aluminum guard rail system ready for installation before shipment to the site.

    B. Do Not Disassemble.

    PART 3 EXECUTION

    3.1 EXAMINATION

    A. Do not begin installation until rough opening and structural support have been properly prepared.

    B. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.

    C. Examine materials upon arrival at site. Notify the carrier and manufacturer of any damage.

    3.2 INSTALLATION

    A. Install in accordance with manufacturer's instructions and approved submittals.

    3.3 PROTECTION

    A. Protect installed products until completion of project.

    B. Touch-up, repair or replace damaged products before Substantial Completion.

    END OF SECTION

Technická specifikace
  • Jedinečná ref. hodnotafolding-guard-rail-systems
  • Skupina výrobkůGuard Rail Systems
  • Skupina produktůFolding Guard Rail System
  • TypObjekt
  • Datum zveřejnění2021-08-26
  • Číslo vydání1
Související
  • Hlavní materiálHliník
  • Vedlejší materiálOcel galvanizovaná
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectKonstrukce - Přístupové dveře a panely
  • Klasifikace IFCZábradlí
  • Kód Uniclass 2015Ss_25_15_60_05
  • Popis Uniclass 2015Balustrade and guarding systems
  • Číslo OmniClass23-17 25 11
  • Název OmniClassGuardrails

Dostupnost regionu

Severní Amerika
Anguilla
Antigua a Barbuda
Aruba
Bahamy
Barbados
Belize
Bermudské ostrovy
Britské Panenské ostrovy
Curaçao
Dominika
Dominikánská republika
Gaudeloupe
Grenada
Grónsko
Guatemala
Haiti
Honduras
Jamajka
Kajmanské ostrovy
Kanada
Karibské Nizozemsko
Kostarika
Kuba
Martinik
Mexiko
Montserrat
Nikaragua
ostrovy Turks a Caicos
Panama
Pannenske Ostrovy
Portoriko
Saint-Pierre a Miquelon
Salvador
Spojené státy americké
Svatá Lucie
Svatý Bartoloměj
Svatý Kryštof a Nevis
Svatý Martin
Svatý Martin
Svatý Vincenc a Grenadiny
Trinidad a Tobago