Publikovat produkty
SHP - Shaped Diffuser
SHP - Shaped Diffuser
SHP - Shaped Diffuser
SHP - Shaped Diffuser
SHP - Shaped Diffuser

    SHP - Shaped Diffuser

    SHP series architectural slot diffusers are designed specifically for integration with Armstrong Ceilings DesignFlex™ Shapes ceiling systems. These 3-sided triangular and 4-sided parallelogram diffusers offer superior architectural design while meeting strict performance requirements. Shapes diffusers come with fully adjustable pattern controllers that can be field adjusted from the face of the diffuser to provide vertical, angular or horizontal throw, and can be gradually dampered or fully shut off in order to achieve a full 1, 2, 3, or 4-way air pattern.

    Technická specifikace
    • Jedinečná ref. hodnotashaped-diffuser
    • Skupina výrobkůDiffusers
    • Skupina produktůDiffusers
    • TypObjekt
    • Datum zveřejnění2023-11-29
    • Číslo vydání1
    Související
    • Navrženo vKanada
    • Vyrobeno vKanada
    Klasifikace
    • Kategorie BIMobjectHVAC - Potrubní systémy
    • Klasifikace IFCSvorkovnice pro vzduch
    • Kód Uniclass 2015Pr_70_65_04_02
    • Popis Uniclass 2015Air diffusers
    • Kód CSI MasterFormat 201423 37 13
    • Název CSI MasterFormat 2014Diffusers, Registers, and Grilles
    • Číslo OmniClass23-33 49 11
    • Název OmniClassVentilation Diffusers