Publikovat produkty
Narbonne V VT
Purmo

Narbonne V VT

Convectors Narbonne V VT are composed of several interconnected profiled steel heating elements of a rectangular cross section. Each convector has got two bottom connecting openings, each with external thread G ½”, enabling bottom connection. Four side openings with internal thread G ½” are normally designed for mounting the Danfoss thermostatic valve insert with pre-regulation, plus the air vent and closing plugs. Narbonne V VT convectors are equipped with two side covers, but no top masking grille. The heating profiles are mounted vertically, so that to retain the 2 mm-wide distancing between each two, necessary to compensate for the heat expansion of the elements, and enabling the perfect varnish cover of the entire convector’s surface. Most models are equipped with convective elements, increasing the heating efficiency of the convectors.
Specifikace
  • Material: high quality steel profiles of a rectangular cross section, dimensions: 70 x 11 x 1.5 mm (high pressure version: 70 x 11 x 2.0mm) Metal sheet thickness: heating profiles- 1.50 mm; convectors- 0.50 mm Height: 1600, 1800, 2000 mm Width: from 214 up to 862 mm Depth: from 68 up to 93 mm Connections: 2 x G ¾", bottom connectors, 4 x G ½", side connectors Max. operating pressure: 5 bar for the standard version, 8 bar for the high pressure version Max. temperature: 110°C Colour: RAL 9016, other RAL colours available, surcharge at each order Accessories: plug and air vent, Danfoss thermostatic valve insert included in the convector's kit
Technická specifikace
  • Jedinečná ref. hodnotapurmo-narbonne-v-vt-decorative-radiators
  • Skupina výrobkůPurmo
  • Skupina produktůDecorative radiators
  • TypObjekt
  • Datum zveřejnění2017-06-21
  • Číslo vydání3
Související
  • Hlavní materiálOcel
  • Vedlejší materiálOcel
  • Navrženo vRakousko
  • Vyrobeno vRakousko
Klasifikace
  • Kategorie BIMobjectHVAC - Ohřívače
  • Klasifikace IFCRadiátor
  • Název UNSPSCRadiators
  • Kód UNSPSC40101801
  • Kód Uniclass 2015Pr_70_60_36_73
  • Popis Uniclass 2015Radiators
  • Kód CSI MasterFormat 201423 82 29
  • Název CSI MasterFormat 2014Radiators
  • Číslo OmniClass23-33 15 21 15
  • Název OmniClassPlate Radiators
  • Kód CSI UniFormat IID20
  • Název CSI UniFormat IIPLUMBING

Dostupnost regionu

Evropa Oceánie Asie
Belgie
Austrálie
Čína
Bělorusko
Kazachstán
Česká republika
Chorvatsko
Francie
Litva
Lotyšsko
Maďarsko
Moldavsko
Německo
Nizozemsko
Polsko
Rakousko
Rumunsko
Rusko
Slovinsko
Ukrajina
Velká Británie