Publikovat produkty
Reggane 3010 Plan Compact Radiator
Reggane 3010 Plan Compact Radiator
    Finimetal

    Reggane 3010 Plan Compact Radiator

    A neat finish with rounded edges, the REGGANE 3010 PLAN flat front panel radiator embodies purity with its flat front-facing and side cheeks topped by a superior grille fixed by careful FINIMETAL screen-printed clips. Connected to the heating system hot water with the help of its 4 holes, it benefits from a service pressure 10 bar.
    Specifikace
    • Flat front panel Radiator in steel with smooth flat front Works on the central heating system and all heating system hot water. Not (mm): 40 Height (mm): 300,400,500,600,750,900 Length (mm): 400 to 3000 Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard color: White Sanitaire Ral 9016. Fixations: equipped with stirrups and delivered with consoles Connection: 4 orifices - 15/21 female flat litter Comes complete with consoles, cap and drain cap
    Technická specifikace
    • Jedinečná ref. hodnotareggane-3010-plan-compact
    • Skupina výrobkůRadiators
    • Skupina produktůDesign panel
    • TypObjekt
    • Datum zveřejnění2019-06-27
    • Číslo vydání1
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálEpoxidové
    • Vyrobeno vMaďarsko
    Klasifikace
    • Kategorie BIMobjectHVAC - Ohřívače
    • Klasifikace IFCRadiátor
    • Název UNSPSCHeating equipment and parts and accessories
    • Kód UNSPSC401018
    • Kód Uniclass 2015Pr_70_60
    • Popis Uniclass 2015Space heating and cooling products
    • Kód CSI MasterFormat 201423 00 00
    • Název CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
    • Číslo OmniClass23-33 15 00
    • Název OmniClassHVAC Heating Units
    • Kód CSI UniFormat IID3020
    • Název CSI UniFormat IIHeat Generating Systems

    Dostupnost regionu

    Evropa
    Francie