Publikovat produkty
T6 3010 Deco Radiator
T6 3010 Deco Radiator
    Finimetal

    T6 3010 Deco Radiator

    New: M30x1.5 thermostatic insert. Its grooved decorative front-facing and side cheeks attached to the top grille by subtle clips make the T6 3010 Deco built-in radiator a full-fledged decorative object in your interior. Its installation is simplified thanks to the central connection.
    Specifikace
    • Flat Front panel radiator in steel with decorative front-front grooved. Works on the central heating system and all heating system hot water. Not (mm): 40 Type: 11, 21, 22 and 33 Height (mm): 300,400,500,600,750,900 Length (mm): 400 to 3000 Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard color: White Sanitaire Ral 9016. Fixations: equipped with stirrups and delivered with L-shaped consoles Connection: equipped with 6 orifices (4 x 15/21 female flat range and 2 x bottom in the center - 20/27 male conical (entrax 50 mm)) Comes complete with L consoles, plug cap and drain cap
    Technická specifikace
    • Jedinečná ref. hodnotat6-3010-deco
    • Skupina výrobkůRadiators
    • Skupina produktůDesign panel
    • TypObjekt
    • Datum zveřejnění2019-06-27
    • Číslo vydání1
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálEpoxidové
    • Vyrobeno vPolsko
    Klasifikace
    • Kategorie BIMobjectHVAC - Ohřívače
    • Klasifikace IFCRadiátor
    • Název UNSPSCHeating equipment and parts and accessories
    • Kód UNSPSC401018
    • Kód Uniclass 2015Pr_70_60
    • Popis Uniclass 2015Space heating and cooling products
    • Kód CSI MasterFormat 201423 00 00
    • Název CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
    • Číslo OmniClass23-33 15 00
    • Název OmniClassHVAC Heating Units
    • Kód CSI UniFormat IID3020
    • Název CSI UniFormat IIHeat Generating Systems

    Dostupnost regionu

    Evropa
    Francie